您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
08B-3 - 08B-3
Chinese Manufacturers
天津市天宇链条有限公司
Powered by
CAD模型選擇
{chinese_manufacturers/ty/08b-3.prj},{NB=08B-3-9},{NO=08B-3},{Z=9},{DE=41.0},{DP=37.13},{D3=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NO
ⁿ/ₐ
Z
[mm]
DE
[mm]
DP
[mm]
D3
[mm]
08B-3-8
08B-3
8
37.2
33.18
10
08B-3-9
08B-3
9
41.0
37.13
10
08B-3-10
08B-3
10
45.2
41.10
10
08B-3-11
08B-3
11
48.7
45.07
12
08B-3-12
08B-3
12
53.0
49.07
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LHLC-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-2RZ - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LHL-63 - H-Type Lifers
Chinese Manufacturers
21.05.2014
GB 5790-86 A - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
21.05.2014
GB/T 276-94 160000 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 819.1-2000-Z - 十字槽沉头螺钉 第1部分:钢4.8级
Chinese Manufacturers
21.05.2014
LCG - Coil Springs for Ball Retainers
Chinese Manufacturers
21.05.2014
LHL-40 - H-Type Lifers
Chinese Manufacturers
21.05.2014
LRGB/LRGA - Ball Retainers (Ball Sliders)
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
12A-Ku - 12A-Ku
Chinese Manufacturers
21.05.2014
LHDD/LHDL - Ball Guide Bushings for Die Sets
Chinese Manufacturers
21.05.2014
LHL-63 - H-Type Lifers
Chinese Manufacturers
21.05.2014
Z15 - Locking assemblies, type Z15
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表