您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100016606 - Inductive Safety Sensor
Turck
Machine Safety
safety20switches
Powered by
CAD模型選擇
{turck/machine20safety/safety20switches/100016606.prj},{NB=100016606},{PREVIEW=../../../_pool_/c7/3a/100016606.png},{MASSZEICHNUNG=../../../_pool_/c7/3a/100016606.png},{BMENB=100016606},{DESCSHORT=Inductive Safety Sensor},{DESCLONG=Inductive Safety Sensor, Operating voltage 19.2…28.8 VDC, Rated switching distance 4 mm, Flush, M12 × 1 threaded barrel, Nickel-plated brass, SIL 2 (IEC 61508), PL d (ISO 13849-1), 2 x OSSD output, NO contact, PNP, DC 4-wire, 24 VDC},{EAN=4047101520460},{MANUNAME=Turck},{MANUTYPEDESC=BI4-M12-2APS8X2-H1141},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/100016606},{DEEPLINK_DEU=https://www.turck.de/de/product/100016606}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
100016606
100016606
Inductive Safety Sensor
Inductive Safety Sensor, ...
4047101520460
Turck
BI4-M12-2APS8X2-H1141
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表