您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
English
102 - Electromagnetic Clutch, Micro Clutch, 0,4-2,4Nm, DC24V, d1= 5-15mm
Miki Pulley Group
Electromagnetic Clutch
Micro Clutch
102 Model
Powered by
CAD模型選擇
{miki_pulley/electromagnetic20clutch/micro20clutch/10220model/102.prj},{NB=102-04-35 24V R10 A10},{PREVIEW=../../../_pool_/60/1e/102model.png},{FIRMA=Miki Pulley Group},{ARTNR=102-04-35 24V R10 A10},{D=43},{D1=10},{D2=10},{RT=1,2},{L=45,2},{RPM=500},{KG=0,2},{KWTL=},{KWTR=},{V=DC24},{W=8},{HRC=B (130°C)},{ROHS=Yes},{REACH=Yes},{HSC=8505 2000},{PDF=Open PDF},{DEFAULTSORTATTR=57},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/102_datasheet_combi.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
D2
bore diameter d2
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
RPM
Max RPM
[mm^-1]
KG
Weight
[kg]
KWTL
keyway tolerance classification d1
ⁿ/ₐ
KWTR
keyway tolerance classification d2
ⁿ/ₐ
V
Voltage
[V]
W
Wattage
[W]
HRC
Heat resitance class
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
102-02-11 24V R5 A5
Miki Pulley Group
102-02-11 24V R5 A5
31
5
5
0,4
27,4
10000
0,079
DC24
6
B (130°C)
Yes
Yes
8505 2000
102-02-13 24V 5
Miki Pulley Group
102-02-13 24V 5
31
5
0,4
20,4
10000
0,075
DC24
6
B (130°C)
Yes
Yes
8505 2000
102-02-15 24V R5 A5
Miki Pulley Group
102-02-15 24V R5 A5
31
5
5
0,4
27,5
500
0,081
DC24
6
B (130°C)
Yes
Yes
8505 2000
102-02-31 24V R5 A5
Miki Pulley Group
102-02-31 24V R5 A5
31
5
5
0,4
32,9
500
0,08
DC24
6
B (130°C)
Yes
Yes
8505 2000
102-02-33 24V 5
Miki Pulley Group
102-02-33 24V 5
31
5
0,4
25,9
500
0,076
DC24
6
B (130°C)
Yes
Yes
8505 2000
102-02-35 24V R5 A5
Miki Pulley Group
102-02-35 24V R5 A5
31
5
5
0,4
33
500
0,082
DC24
6
B (130°C)
Yes
Yes
8505 2000
102-03-11 24V R6DIN A6DIN
Miki Pulley Group
102-03-11 24V R6DIN A6DIN
34
6
6
0,6
34,5
10000
0,103
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
DC24
6
B (130°C)
Yes
Yes
8505 2000
102-03-13 24V R6DIN
Miki Pulley Group
102-03-13 24V R6DIN
34
6
0,6
24,5
10000
0,096
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
DC24
6
B (130°C)
Yes
Yes
8505 2000
102-03-15 24V R6DIN A6
Miki Pulley Group
102-03-15 24V R6DIN A6
34
6
6
0,6
34,5
500
0,105
NEW JIS (H9) (JIS B 1301)
DC24
6
B (130°C)
Yes
Yes
8505 2000
102-03-31 24V R6 A6DIN
Miki Pulley Group
102-03-31 24V R6 A6DIN
34
6
6
0,6
32,9
500
0,108
NEW JIS (H9) (JIS B 1301)
DC24
6
B (130°C)
Yes
Yes
8505 2000
102-03-33 24V 6
Miki Pulley Group
102-03-33 24V 6
34
6
0,6
28,5
500
0,101
DC24
6
B (130°C)
Yes
Yes
8505 2000
102-03-35 24V R6 A6
Miki Pulley Group
102-03-35 24V R6 A6
34
6
6
0,6
38,5
500
0,11
DC24
6
B (130°C)
Yes
Yes
8505 2000
102-04-11 24V R10DIN A10D...
Miki Pulley Group
102-04-11 24V R10DIN A10D...
43
10
10
1,2
40,1
10000
0,191
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
DC24
8
B (130°C)
Yes
Yes
8505 2000
102-04-11 24V R10DIN A10J...
Miki Pulley Group
102-04-11 24V R10DIN A10J...
43
10
10
1,2
40,1
10000
0,191
NEW JIS (H9) (JIS B 1301)
OLD JIS CLASS 2 (E9) (JIS...
DC24
8
B (130°C)
Yes
Yes
8505 2000
102-04-11 24V R10DIN A8DI...
Miki Pulley Group
102-04-11 24V R10DIN A8DI...
43
10
8
1,2
40,1
10000
0,191
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
DC24
8
B (130°C)
Yes
Yes
8505 2000
102-04-11 24V R10JIS A10D...
Miki Pulley Group
102-04-11 24V R10JIS A10D...
43
10
10
1,2
40,1
10000
0,191
OLD JIS CLASS 2 (E9) (JIS...
NEW JIS (H9) (JIS B 1301)
DC24
8
B (130°C)
Yes
Yes
8505 2000
102-04-11 24V R10JIS A10J...
Miki Pulley Group
102-04-11 24V R10JIS A10J...
43
10
10
1,2
40,1
10000
0,191
OLD JIS CLASS 2 (E9) (JIS...
OLD JIS CLASS 2 (E9) (JIS...
DC24
8
B (130°C)
Yes
Yes
8505 2000
102-04-11 24V R10JIS A8DI...
Miki Pulley Group
102-04-11 24V R10JIS A8DI...
43
10
8
1,2
40,1
10000
0,191
OLD JIS CLASS 2 (E9) (JIS...
NEW JIS (H9) (JIS B 1301)
DC24
8
B (130°C)
Yes
Yes
8505 2000
102-04-11 24V R8DIN A10DI...
Miki Pulley Group
102-04-11 24V R8DIN A10DI...
43
8
10
1,2
40,1
10000
0,191
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
DC24
8
B (130°C)
Yes
Yes
8505 2000
102-04-11 24V R8DIN A10JI...
Miki Pulley Group
102-04-11 24V R8DIN A10JI...
43
8
10
1,2
40,1
10000
0,191
NEW JIS (H9) (JIS B 1301)
OLD JIS CLASS 2 (E9) (JIS...
DC24
8
B (130°C)
Yes
Yes
8505 2000
102-04-11 24V R8DIN A8DIN
Miki Pulley Group
102-04-11 24V R8DIN A8DIN
43
8
8
1,2
40,1
10000
0,191
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
DC24
8
B (130°C)
Yes
Yes
8505 2000
102-04-13 24V 10DIN
Miki Pulley Group
102-04-13 24V 10DIN
43
10
1,2
28,1
10000
0,178
NEW JIS (H9) (JIS B 1301)
DC24
8
B (130°C)
Yes
Yes
8505 2000
102-04-13 24V 10JIS
Miki Pulley Group
102-04-13 24V 10JIS
43
10
1,2
28,1
10000
0,178
OLD JIS CLASS 2 (E9) (JIS...
DC24
8
B (130°C)
Yes
Yes
8505 2000
102-04-13 24V 8DIN
Miki Pulley Group
102-04-13 24V 8DIN
43
8
1,2
28,1
10000
0,178
NEW JIS (H9) (JIS B 1301)
DC24
8
B (130°C)
Yes
Yes
8505 2000
102-04-15 24V R10DIN A10
Miki Pulley Group
102-04-15 24V R10DIN A10
43
10
10
1,2
40,2
500
0,195
NEW JIS (H9) (JIS B 1301)
DC24
8
B (130°C)
Yes
Yes
8505 2000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表