您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Zierick
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zierick
1141 - .187 Stable-Lok PC. Tab
Zierick
Through Hole Connectors
Tabs / Quick Disconnect Terminals
Powered by
CAD模型選擇
{zierick/through_hole_connectors/tabs_quick_disconnect_terminals/1141.prj},{NB=1141},{PN=1141}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
1141
1141
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1198 - 0.250" (6.35mm)
Zierick
07.01.2020
1024 - 0.187" (4.75mm)
Zierick
07.01.2020
1048 - Fuse Clip
Zierick
07.01.2020
1026 - .187 PC. Receptical
Zierick
07.01.2020
1185 - IDC P.C. Tab
Zierick
07.01.2020
1037 - Tab Receptacles
Zierick
07.01.2020
6152 - P.C. Tab
Zierick
07.01.2020
6120 - Tab Receptacle
Zierick
07.01.2020
926 - Fuse Clip
Zierick
07.01.2020
731 - Binding Posts
Zierick
07.01.2020
1297 - Receptacle
Zierick
07.01.2020
1117_St_S - Vertical Binding Post
Zierick
07.01.2020
956 - Right Angle Tab
Zierick
07.01.2020
1108 - Binding Post
Zierick
07.01.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表