您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1158231 - BL2 BPC 1501E-W-128-W10-T
PHOENIX CONTACT
Information, communication and media technology
Computer system for industrial use
Industrial PC
Industrial PC (built-in)
Powered by
CAD模型選擇
{phoenix_contact/19/20/01/02/1158231.prj},{NB=1158231},{MANUID=1158231},{AAC820=-20},{AAC821=50},{BAF016=62.940},{BAA020=99},{BAB577=113.100},{AAF040=0.650},{AAB907=0},{AAB908=0},{AAC023=0},{AAC024=0},{AAO495=0},{AAO503=0},{AAO663=4063151162498},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=84715000},{AAO676=1158231},{DESCSHORT=Box PC},{DESCLONG=Box PC with, Intel® Celeron® N3350 1.10/2.4 GHz, 1x DP++, 2x USB 3.0, 2x COM ports, 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® 10 IoT Enterprise LTSC 2019 (64-bit), Multi-language and user software: without user software. (bus system:)},{MANUTYPEDESC=BL2 BPC 1501E-W-128-W10-T},{PREVIEW=../../../_pool_/b5/b3/139724_3000_int_04.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAF016
width
[mm]
BAA020
height
[mm]
BAB577
depth
[mm]
AAF040
net weight
[kg]
AAB907
max. supply voltage with AC 50 Hz
[V]
AAB908
max. supply voltage with AC 60 Hz
[V]
AAC023
min. supply voltage with AC 50 Hz
[V]
AAC024
min. supply voltage with AC 60 Hz
[V]
BAD304
Bearing track assembly possible
ⁿ/ₐ
AAO495
Number of HW interfaces parallel
ⁿ/ₐ
AAO503
Number of HW interfaces serial TTY
ⁿ/ₐ
BAD293
Front installation possible
ⁿ/ₐ
BAD296
Rack-assembly possible
ⁿ/ₐ
AAM271
wall mounting/direct mounting possible
ⁿ/ₐ
BAD332
CD-ROM drive present
ⁿ/ₐ
BAD333
CD-RW present
ⁿ/ₐ
BAD335
Diskette drive present
ⁿ/ₐ
BAD338
DVD RW present
ⁿ/ₐ
BAD339
DVD drive present
ⁿ/ₐ
BAD359
Graphic card present
ⁿ/ₐ
BAD552
Customer specific configuration possible
ⁿ/ₐ
BAF239
Hard disk storage present
ⁿ/ₐ
BAC129
preinstalled operating system
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1158231
1158231
Box PC
Box PC with, Intel® Celer...
BL2 BPC 1501E-W-128-W10-T
4063151162498
Phoenix Contact GmbH & Co...
17
IP30
-20
50
62.940
99
113.100
0.650
0
0
0
0
Yes
0
0
No
No
No
No
No
No
No
No
No
No
No
Windows® 10 IoT Enterpris...
4063151162498
Box PC
IP30-rated fanless indust...
BL2 BPC 1501E-W-128-W10-T
4063151
1
1
1
1
84715000
TW
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表