您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
1259-ISO - Kugelkäfig
Veith
Führungselemente
Powered by
CAD模型選擇
{veith/fuehrungselemente/1259_iso.prj},{NB=Kugelkaefig 1259-ISO-25x31},{VB=Kugelkäfig},{KB=1259-ISO},{D1=25},{K=3},{N=3.20},{ND=30},{NS=1.60},{L1=31}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
VB
Bezeichnung
ⁿ/ₐ
KB
Kurzbez.
ⁿ/ₐ
D1
Säulen-Ø
[mm]
K
Kugel-Ø
[mm]
N
Abstand zu Nut
[mm]
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
10
2
2.20
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
11
2
2.20
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
12
2
2.20
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
15
3
2.90
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
16
3
2.90
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
19
3
2.90
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
20
3
2.90
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
24
3
3.20
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
25
3
3.20
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
30
4
3.95
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
32
4
3.95
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
38
4
3.95
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
40
4
3.95
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
48
4
4.25
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
50
4
4.25
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
60
4
4.75
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
63
4
4.75
VEITH-Kugelkaefig 1259-IS...
Kugelkäfig
1259-ISO
80
6
4.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1265 - Safety ring DIN 471
Veith
13.03.2012
206.71. - Ball cage with circlip groove, Brass
FIBRO
20.09.2023
LZ22B - Cutting punch ISO 8020 with circular shape - form B
Veith
13.03.2012
1252.2-ISO - Flanged ball bearing guide bush ISO 9448-5 or DIN 9831
Veith
13.03.2012
1268.1-ISO - Clamp washer with screw
Veith
10.11.2011
DIN 471 - Stainless steel 1.4122
Böllhoff
26.10.2021
2081.47. - Headed guide bush for ball bearing, ISO 9448-7
FIBRO
17.08.2023
DIN ≈471 - Retaining rings for shafts
Fabory
13.02.2023
N 411. Ball cage with backup puncture bronze - Guide elements
Tecnorm
08.08.2016
1250-ISO - Ball bearing guide bush, to paste into ISO 9448-3 or DIN 9831
Veith
13.03.2012
1200.2-ISO - Guide pillar ISO 9182-2 bzw. DIN 9825
Veith
13.03.2012
JBI - BALL CAGE
Royme
11.10.2022
Bushings - SP5B
OILES CORPORATION
15.04.2019
RBC-700 - Sleeve Bearings - Self Lubricating, Steel
Reid Supply
22.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表