您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
svenska
中文 (繁體)
中文 (繁體)
1263010000 - ADAP M50-NPT1-1/2-W
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Reduction/extension cable gland
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/06/1263010000.prj},{NB=1263010000},{MANUID=1263010000},{AAG623=60},{AAW301=-50},{AAW302=120},{ABC354=16},{AAF040=0.320},{AAD931=85369010},{AAO676=1263010000},{AAO663=4050118088885},{PREVIEW=../../../../_pool_/94/1b/12619100004300.png},{MANUTYPEDESC=ADAP M50-NPT1-1/2-W},{DESCSHORT=Ex Adaptor (Cable gland) M 50, 1 1/2\" NPT},{DESCLONG=Connecting element between threaded hole and cable gland. Suitable for use in explosion risk zones.},{GTIN=4050118088885},{MANUNAME=Weidmueller Group},{AAC108=IP66},{AAH500=No},{AAK302=NPT},{AAQ325=Ex ta},{BAB664=brass nickel-plated},{BAC255=gray},{BAD656=Yes},{BAD833=ATEX gas-ex-protection, Cat. 1},{URL=URL},{KEYWORD=Ex Adaptor},{AAO677=Weidmueller Group}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAG623
wrench width 1
[mm]
AAH500
glass-fiber reinforced
ⁿ/ₐ
AAK302
thread type of the inner thread
ⁿ/ₐ
AAQ325
type of protection
ⁿ/ₐ
AAW301
minimum ambient temperature (during operation)
[°C]
AAW302
maximum ambient temperature (during operation)
[°C]
ABC354
thread length connection thread
[mm]
BAB664
material
ⁿ/ₐ
BAC255
Color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1263010000
1263010000
ADAP M50-NPT1-1/2-W
防爆适配器(电缆接头), M 50, 1 1/2"...
螺纹孔和电缆接头之间的联接元件。适用于爆炸危险区域...
4050118088885
Weidmueller Group
IP66
60
No
NPT
Ex ta
-50
120
16
brass nickel-plated
gray
Yes
ATEX gas-ex-protection, C...
0.320
85369010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表