您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1267840000 - PRV 8 BL 35X7.5 RT/WS
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
Powered by
CAD模型選擇
{weidmueller_qs/27/14/11/20/1267840000.prj},{NB=1267840000},{MANUID=1267840000},{AAB787=1.500},{AAB789=1.500},{AAB937=0.500},{AAB940=0.500},{AAC820=-50},{AAC821=130},{AAF726=8},{AAP403=4},{AAP530=8},{AAS574=8},{BAA303=0.560},{BAC676=1.500},{BAC677=1.500},{BAC739=0.500},{BAC740=0.500},{BAH005=250},{AAF040=0.046},{BAB577=65.3},{BAA020=120},{BAF016=12.2},{AAD931=85369010},{AAO676=1267840000},{AAO663=4032248112609},{PREVIEW=../../../../_pool_/c4/71/12678400009999.png},{MANUTYPEDESC=PRV 8 BL 35X7.5 RT/WS},{DESCSHORT=Patch distributor terminal, PUSH IN, 1.5, 250, 8 A, Number of connections: 32, TS 35 x 7.5, blue, Colour of operational elements: red-white},{DESCLONG=Multi-tier modular terminals for space-saving connections.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm²]
AAB789
max. connectable conductor cross-section multiple wire
[mm²]
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm²]
AAB940
min. connectable conductor cross-section multiple wire
[mm²]
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAF726
rated current
[A]
AAP403
Number of contact points per level
ⁿ/ₐ
AAP530
Number of levels
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
BAA303
Power loss, static, current-independent [Pls]
[W]
BAA351
color
ⁿ/ₐ
BAC034
Connection type
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC677
Max. line cross section, rigid
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAC740
Min. line cross section, rigid
[mm²]
BAD123
Levels internally bridged
ⁿ/ₐ
BAD774
Closing plate required
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1267840000
1267840000
PRV 8 BL 35X7.5 RT/WS
信号集结分配端子, PUSH IN, 1.5, 2...
多层模块化端子实现节省空间的联接方式。
4032248112609
Weidmueller Group
1.500
1.500
0.500
0.500
-50
130
8
4
8
8
0.560
blue
Push-in connection
V0
Polycarbonate (PC)
1.500
1.500
0.500
0.500
No
Yes
Top-hat rail TH35
250
0.046
65.3
120
12.2
85369010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1173670000 - TW PRV8
Weidmüller
22.01.2024
1230110000 - TW PRV8 A-H
Weidmüller
22.01.2024
1312410000 - TW PRV8 1-8 SE
Weidmüller
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表