您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1320.##.27F - Complete square angle trunnion (with joined head according to DIN 648K standards)
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
ECOLIGHT
Fixings
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/ecolight/fixings/complete_square_angle_trunnion_asmtab.prj},{NB=1320.50.27F},{DIA=50},{MAT=Steel},{CH=45},{CN=16},{E=65},{FL=27},{G1=33},{G2=30},{G3=45},{H6=12},{K1=50},{K2=65},{L3=10.5},{S5=9.0},{TG=46.5},{XD=170},{WEIGHT=830},{PPATH=complete_square_angle_trunnion_wjh_asmtpl.prj},{CD=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
DIA
Bore
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
CH
CH (JS 15)
[mm]
CN
[mm]
E
[mm]
FL
FL (JS 15)
[mm]
G1
G1 (JS 15)
[mm]
G2
G2 (JS 14)
[mm]
G3
[mm]
H6
[mm]
K1
K1 (JS 14)
[mm]
K2
[mm]
L3
L3 (+0.5/-0)
[mm]
S5
[mm]
TG
[mm]
XD
[mm]
WEIGHT
Weight
[g]
1320.32.27F
32
Steel
32
10
45
22
21
18
31
10
38
51
8.5
6.6
32.5
142
330
1320.40.27F
40
Steel
36
12
55
25
24
22
35
10
41
54
8.5
6.6
38.0
160
480
1320.50.27F
50
Steel
45
16
65
27
33
30
45
12
50
65
10.5
9.0
46.5
170
830
1320.63.27F
63
Steel
50
16
75
32
37
35
50
12
52
67
10.5
9.0
56.5
190
1220
1320.80.27F
80
Steel
63
20
95
36
47
40
60
14
66
86
11.5
11.0
72.0
210
2100
1320.100.27F
100
Steel
71
20
115
41
55
50
70
15
76
96
12.5
11.0
89.0
230
3580
1320.125.27F
125
Steel
90
30
140
50
70
60
90
20
94
124
17.0
14.0
110.0
275
7000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表