您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
1411894 - SACC-M12FR-5CON-PG 9-SH ADH
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector (for field assembly)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/02/1411894.prj},{NB=1411894},{MANUID=1411894},{BAH005=60},{AAF726=4},{AAF040=0.070},{BAA039=85},{AAS476=0},{AAS465=50},{AAB935=0.250},{AAS467=5},{AAW084=0},{AAS491=6},{AAS492=8},{AAW082=0.750},{AAO663=4046356944625},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1411894},{DESCSHORT=Connector},{DESCLONG=Connector, 5-position, shielded, Socket angled M12, A-coded, Screw connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6 mm ... 8 mm},{MANUTYPEDESC=SACC-M12FR-5CON-PG 9-SH ADH},{PREVIEW=../../../_pool_/8e/2d/35376_2000_int_04.png},{INTNO=4046356944625},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
AAB373
Type of interlock
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAS476
Number of power contacts
ⁿ/ₐ
AAD246
Overvoltage category
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB935
min. connectable conductor cross-section
[mm^2]
AAC103
screen connection present
ⁿ/ₐ
AAS467
Number of control contacts
ⁿ/ₐ
AAW084
Number of data contacts
ⁿ/ₐ
AAW083
Construction form of the plug connector
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
AAS491
External cable diameter, min.
[mm]
AAS492
External cable diameter, max.
[mm]
BAD993
screened
ⁿ/ₐ
AAW082
max. connectable conductor cross-section
[mm^2]
BAG101
Status display present
ⁿ/ₐ
AAS493
Material used for the thread ring
ⁿ/ₐ
AAB378
Type of plug-in contact, outside
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1411894
1411894
Connector
Connector, 5-position, sh...
SACC-M12FR-5CON-PG 9-SH A...
4046356944625
Phoenix Contact GmbH & Co...
3
60
4
IEC 61076-2-101
HB
EAC
0.070
Screw locking
85
Au
3
0
II
No
50
Screw connection
Zinc die-cast, nickel-pla...
Zink print cast
angled
0.250
Yes
5
0
M12
A-coded
6
8
Yes
0.750
No
Zinc die-cast, nickel-pla...
Female (socket)
4046356944625
Connector
Connector, 5-pos., shield...
SACC-M12FR-5CON-PG 9-SH A...
4063151
1
1
1
1
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表