您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
1635335 - Inductive Sensor, With Extended Switching Distance
Turck
Sensors
inductive20sensors
Powered by
CAD模型選擇
{turck/sensors/inductive20sensors/1635335.prj},{NB=1635335},{BMENB=1635335},{DF=15.500},{LG=26},{MUT=2},{LWT=0},{SCH=0},{LSA=9},{DSA=10.800},{LS=7},{LED=4},{KTP=4},{LF=10},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/2b/3d/1635335.png},{MASSZEICHNUNG=../../../_pool_/2b/3d/1635335.png},{DESCSHORT=Inductive Sensor, With Extended Switching Distance}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DF
Diameter of front cap
[mm]
THR
CAD parameter 6 (copy of SM construction)
ⁿ/ₐ
LG
Thread length
[mm]
DGL
Design
ⁿ/ₐ
HNT
CAD parameter 7 (copy of SM housing_nut_type)
ⁿ/ₐ
MUT
Number of housing nuts
ⁿ/ₐ
LWT
Type of lock washers
ⁿ/ₐ
SCH
Number of lock washers
ⁿ/ₐ
ANS
CAD parameter 8
ⁿ/ₐ
LSA
Length of connector adapter
[mm]
DSA
Diameter of connector adapter
[mm]
LS
Length of connector
[mm]
GEWS
CAD parameter 10
ⁿ/ₐ
LED
Number of LED holes
ⁿ/ₐ
KTP
Number of pins
ⁿ/ₐ
LF
Length of front cap
[mm]
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
1635335
1635335
Inductive Sensor, With Ex...
Inductive Sensor, With Ex...
4047101130867
Turck
NI15U-M18-AN6X-H1141
15.500
Gewinderohr
26
M18 x 1
DIN936 M18x1
2
0
0
Steckverbinder
9
10.800
7
M12 x 1
4
4
10
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7013C - Quartz Pressure Sensor
Kistler
17.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表