您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
17000160000 - Pull-down clamp without lever, with support and flat clamping jaw
SToxxparts
17 Clamping technology
17000160000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000160000/17000160000.prj},{NB=17000160001},{PREVIEW=17000160000.png},{ARTNR=17000160001},{L=10},{D1=M8},{D2=8.4},{D3=M8},{B1=32},{B2=12.1},{H1=44},{H2=15},{H3=40},{H4=28},{L1=52},{L2=28},{L3=72.5},{L4=38},{S=3},{F=7},{M=3},{MAT=Stahl, einsatzgehärtet, brüniert, geschliffen},{GEW=556},{INFO=https://api.meleven.de/out/SToxxparts/10.c1.d4.170001600009.pdf},{DEFAULTSORTATTR=16759}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L
Groovesnominal dimension
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
±0.01
[mm]
H3
~
[mm]
H4
~
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S
[mm]
F
max. horizontal clamping force
[kN]
M
max. tightening torque
[Nm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
17000160001
17000160001
10
M8
8.4
M8
32
12.1
44
15
40
28
52
28
72.5
38
3
7
3
Stahl, einsatzgehärtet, b...
556
17000160002
17000160002
14
M12
13
M12
48
16
53
15
45
27
72
40
100
55
4
15
9
Stahl, einsatzgehärtet, b...
1342
17000160003
17000160003
18
M16
17
M16
68
18.8
72
20
60
38
86
41
126
63
7
21.5
20
Stahl, einsatzgehärtet, b...
3149
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
04624-10 - Side clamps, hydraulic single-acting with spring return
norelem
30.05.2024
K1855 - Side clamps, hydraulic single-acting with spring return
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表