您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
17000270000 - Push rod clamp with angled foot
SToxxparts
17 Clamping technology
17000270000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000270000/17000270000.prj},{NB=17000270002},{PREVIEW=17000270000.png},{ARTNR=17000270002},{NG=2},{AS=M4x20},{D1=4.5},{D2=8},{D3=M12x1.5},{B1=30},{B2=16-19.5},{H1=15},{H2=60.5},{L1=91},{L2=74},{L3=44.5},{L4=20},{L5=16},{L6=20},{L7=7},{S2=20},{S1=20},{F1=1},{F2=1},{T=80},{MAT=Stahl, galvanisch verzinkt/Kunststoffgriff},{GEW=124},{DEFAULTSORTATTR=31965}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
NG
Nominal value
ⁿ/ₐ
AS
pressure screw
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
max.
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
S2
max.
[mm]
S1
Stroke
[mm]
F1
Holding force
[kN]
F2
Holding force
[kN]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
17000270001
17000270001
1
M4x20
4.5
6.5
M10x1
25
16
12
49.3
66.5
54
33
13
10
16
6.5
20
16
0.8
0.8
80
Stahl, galvanisch verzink...
73
17000270002
17000270002
2
M4x20
4.5
8
M12x1.5
30
16-19.5
15
60.5
91
74
44.5
20
16
20
7
20
20
1
1
80
Stahl, galvanisch verzink...
124
17000270003
17000270003
3
M6x25
5.6
10
M16x1.5
50
31.8-36
20
85.5
114
105
58.5
20
19
34
12.5
25
26
2
2
80
Stahl, galvanisch verzink...
323
17000270004
17000270004
4
M8x35
6.5
12
M20x1.5
60
29.5-42.5
25
108
140
127.5
69
30
22
30
13
35
32
2.5
2.5
80
Stahl, galvanisch verzink...
505
17000270005
17000270005
6
M12x50
8.5
16
M24x1.5
65
29-46
30
129.5
171.5
158
81.5
50
25
35
15.5
50
40
4.5
4.5
80
Stahl, galvanisch verzink...
929
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6841Y - Push-pull type toggle clamp with small angle base
AMF - ANDREAS MAIER Fellbach
07.02.2024
AMF 6841 - Push-pull type toggle clamp with small angle base
AMF - ANDREAS MAIER Fellbach
07.02.2024
K1440 - Toggle clamps push-pull without mounting bracket
KIPP
27.05.2024
K0085 - Toggle clamps push-pull with mounting bracket
KIPP
27.05.2024
05837-01 - Push-pull toggle clamp with mounting bracket
norelem
30.05.2024
AMF 6841B - Push-pull type toggle clamp, black, with small angle base
AMF - ANDREAS MAIER Fellbach
08.02.2024
SSTJ - SLIDE SHAFT TENSION JACK
WITTE
18.10.2021
AMF 6841J - Push-pull type toggle clamp with small angle base
AMF - ANDREAS MAIER Fellbach
07.02.2024
GN 841 - Plunger clamps for push-on clamping, type AS
Elesa+Ganter
28.03.2024
05835-01 - Mini push-pull toggle clamp with mounting bracket
norelem
30.05.2024
05836-03 - Push-pull toggle clamp with mounting bracket
norelem
30.05.2024
GN841 - Plunger clamps for push-on clamping, type AS
Berger Tools
26.04.2023
Modèle 26-076 - Sauterelle à tige coulissante anti-reflets
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
EH 23330. - Toggle Clamps Push-Pull Type with angle base
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表