您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
1754478 - MSTB 2,5/ 4-G
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (board connector)
Powered by
CAD模型選擇
{phoenix_contact/27/46/02/01/1754478.prj},{NB=1754478},{MANUID=1754478},{BAF016=20},{BAA020=12.100},{AAF726=12},{BAB577=12},{AAZ315=630},{AAZ316=320},{AAZ317=320},{AAZ321=4},{AAZ322=4},{AAZ323=4},{AAZ327=5},{AAT080=4},{AAP662=1},{AAZ332=3.500},{AAH185=8.600},{AAZ352=1},{AAZ354=1.400},{AAZ358=0},{AAZ360=-40},{AAZ361=100},{AAO663=4017918028640},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=250},{QUANTITYINT=250},{CTN=85366930},{AAO676=1754478},{DESCSHORT=PCB header}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAB577
depth
[mm]
AAC194
Type of packaging
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAT080
Pole number
ⁿ/ₐ
AAP662
Number of rows
ⁿ/ₐ
AAZ332
Pin length
[mm]
AAH185
assembly height
[mm]
BAC818
Assembly
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAZ335
Locking system
ⁿ/ₐ
AAZ351
Layout of solder pins
ⁿ/ₐ
AAZ352
Number of solder pins per pole
ⁿ/ₐ
AAZ354
Recommended drill hole diameter pin
[mm]
AAZ356
Pin dimensions (mm)
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAZ358
Plug-in direction
[°]
AAZ359
Direction mating face
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAC207
Material of the contact
ⁿ/ₐ
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ364
Coating PCB contact area
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
AAC128
design of plug connection
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1754478
1754478
PCB header
PCB headers, nominal cros...
MSTB 2,5/ 4-G
4017918028640
Phoenix Contact GmbH & Co...
3
20
12.100
12
IEC 61984
V0
PA
12
Cardboard
630
320
320
4
4
4
5
4
1
3.500
8.600
plugged-in
Without
none
linear
1
1.400
1 x 1
Pin
0
Standard
green
-40
100
Copper
Tin (Sn)
Tin (Sn)
Wave soldering
Fixed plug connector
Tin
4017918028640
PCB header
PCB headers, nominal cros...
MSTB 2,5/..-G
MSTB 2,5/ 4-G
4063151
1
100
250
250
85366930
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表