您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
1790522 - DFMC 1,5/ 6-ST-3,5-LR
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (conductor connection)
Powered by
CAD模型選擇
{phoenix_contact/27/46/02/02/1790522.prj},{NB=1790522},{MANUID=1790522},{BAF016=27.900},{BAA020=13.250},{BAC740=0.200},{AAF726=8},{AAF040=0.007},{BAB577=27.790},{BAC676=1.500},{BAC677=1.500},{BAC739=0.200},{AAZ315=320},{AAZ316=160},{AAZ317=160},{AAZ321=2.500},{AAZ322=2.500},{AAZ323=2.500},{AAZ327=3.500},{AAT080=12},{AAP662=2},{AAZ358=0},{AAZ360=-40},{AAZ361=100},{AAZ337=1},{AAZ342=0},{AAZ343=0.250},{AAZ344=1.500},{AAZ345=0.140},{AAZ346=0.750},{AAO663=4046356594585},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{AAO676=1790522},{DESCSHORT=PCB connector}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAC740
Min. line cross section, rigid
[mm^2]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAC676
Max. line cross section, flexible
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAC194
Type of packaging
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAT080
Pole number
ⁿ/ₐ
AAP662
Number of rows
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAZ335
Locking system
ⁿ/ₐ
AAB230
Type of connection conductor
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAZ358
Plug-in direction
[°]
BAA097
color of housing
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAC207
Material of the contact
ⁿ/ₐ
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ337
Number of conductor connections per pole
ⁿ/ₐ
AAZ339
Actuation of the conductor connection
ⁿ/ₐ
AAZ342
Conductor connection direction
[°]
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm^2]
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm^2]
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm^2]
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm^2]
AAT149
Colour actuating element
ⁿ/ₐ
AAZ365
Coating conductor contact area
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1790522
1790522
PCB connector
PCB connector, nominal cr...
DFMC 1,5/ 6-ST-3,5-LR
4046356594585
Phoenix Contact GmbH & Co...
122
27.900
13.250
0.200
8
IEC 61984
V0
PA
IEC 61984
0.007
27.790
1.500
1.500
0.200
packed in cardboard
320
160
160
2.500
2.500
2.500
3.500
12
2
snap-lock
Snap-lock fitting
Self-locking flange
Push-in connection
Socket
0
green
-40
100
Copper
Tin (Sn)
1
Operating pusher
0
0.250
1.500
0.140
0.750
Orange
Tin (Sn)
4046356594585
PCB connector
Plug, nominal current: 8 ...
DFMC 1,5/..-ST-LR
DFMC 1,5/ 6-ST-3,5-LR
4063151
1
100
50
50
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表