您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
1931
EMUGE-FRANKEN
FRANKEN
Solid Carbide End Mills and Slot Mills
Powered by
CAD模型選擇
{emuge/franken/hartmetall-schaft-20und20langlochfre4ser/1931.prj},{NB=1931.006},{SHA256=HIJc5IETP0W1/P93XYRdAgmnBjVDt0VJ5TX89bVvVzY=},{INAME=1931_006000_gen},{NAME=1931_006000_gen},{DOC=1931/1931_006000.pdf},{NSM=DIN4000-82},{J21=1931.006},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HM},{J1=WN},{J6=ZYL00600105},{J8=FEC, FDR},{A1=6},{B2=25},{B3=39},{B5=75},{B71=25},{C11=ZYL},{C12=1},{C2=60},{C3=6},{C31=h6},{F1=R},{F21=2},{F3=N},{G1=0},{H11=HF},{H22=0},{DXF=1931/1931_006000.dxf},{XML=1931/1931_006000.xml},{CSV=1931/1931_006000.csv},{STP=1931/1931_006000_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
G1
Corner Radius
[mm]
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
1931.005
DIN4000-82
1931.005
Schaftfräser
F
1
HM
WN
ZYL00500105
FEC, FDR
5
20
47
75
20
ZYL
1
50
5
h6
R
2
N
0
HF
0
1931.006
DIN4000-82
1931.006
Schaftfräser
F
1
HM
WN
ZYL00600105
FEC, FDR
6
25
39
75
25
ZYL
1
60
6
h6
R
2
N
0
HF
0
1931.008
DIN4000-82
1931.008
Schaftfräser
F
1
HM
WN
ZYL00800105
FEC, FDR
8
25
39
75
25
ZYL
1
0080
8
h6
R
2
N
0
HF
0
1931.010
DIN4000-82
1931.010
Schaftfräser
F
1
HM
WN
ZYL01000105
FEC, FDR
10
25
35
75
25
ZYL
1
0100
10
h6
R
2
N
0
HF
0
1931.012
DIN4000-82
1931.012
Schaftfräser
F
1
HM
WN
ZYL01200105
FEC, FDR
12
25
30
75
25
ZYL
1
0120
12
h6
R
2
N
0
HF
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表