您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
1L Diameter 25 mm spring - Extra light load springs
Mollificio Bordignon
Metric catalogue
ISO Springs
Mollificio Bordignon
1L
Powered by
CAD模型選擇
{mollificiobordignon/metric/iso_springs/mollificio_bordignon/1l/1l_25.prj},{NB=1L26090},{CODE=1L26090},{D=25},{D1=12.5},{L0=89},{R=13.9},{S1=31.2},{F1=433},{S2=44.5},{F2=619},{B=5.400},{H=2.200},{SPB=20},{RWS=0.230}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Catalog number
ⁿ/ₐ
D
Housing Ø
[mm]
D1
Rod Ø
[mm]
L0
Free lenght
[mm]
R
Rate
[N/mm]
S1
Stroke for optimum life 35% L0
[mm]
F1
Load for optimum life 35% L0
[N]
S2
Stroke for long life 50% L0
[mm]
F2
Load for long life 50% L0
[N]
B
Wire section
[mm]
H
Wire section
[mm]
SPB
Springs per box
ⁿ/ₐ
1L26025
1L26025
25
12.5
25
52.7
8.8
461
12.5
659
5.400
2.200
100
1L26032
1L26032
25
12.5
32
40.0
11.2
448
16.0
640
5.400
2.200
50
1L26038
1L26038
25
12.5
38
33.3
13.3
443
19.0
633
5.400
2.200
50
1L26045
1L26045
25
12.5
44
28.6
15.4
440
22.0
629
5.400
2.200
50
1L26050
1L26050
25
12.5
51
24.7
17.9
441
25.5
630
5.400
2.200
50
1L26065
1L26065
25
12.5
64
19.4
22.4
435
32.0
621
5.400
2.200
50
1L26075
1L26075
25
12.5
76
16.3
26.7
434
38.0
619
5.400
2.200
20
1L26090
1L26090
25
12.5
89
13.9
31.2
433
44.5
619
5.400
2.200
20
1L26101
1L26101
25
12.5
102
12.1
35.7
432
51.0
617
5.400
2.200
20
1L26115
1L26115
25
12.5
115
10.8
40.3
435
57.5
621
5.400
2.200
20
1L26126
1L26126
25
12.5
127
9.8
44.5
436
63.5
622
5.400
2.200
10
1L26140
1L26140
25
12.5
139
8.9
48.7
433
69.5
619
5.400
2.200
10
1L26151
1L26151
25
12.5
152
8.1
53.2
431
76.0
616
5.400
2.200
10
1L26176
1L26176
25
12.5
178
6.9
62.3
430
89.0
614
5.400
2.200
10
1L26202
1L26202
25
12.5
203
6.1
71.1
433
101.5
619
5.400
2.200
10
1L26303
1L26303
25
12.5
305
4.0
106.8
427
152.5
610
5.400
2.200
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表