您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2032 - Zero Deadleg T Valve, ISO
Buerkert
Products (A - Z)
2032
Powered by
CAD模型選擇
{buerkert/produkteaz/2032/2032-iso.prj},{NB=2032 - T-Ventil, ISO - DN15-SA49-SA40-E},{PPATH=2032sbldm63.prj},{DN=15},{DWST=EA},{DN1=80},{D1=88.9x2.3},{LTA1=SA49},{DN2=8},{D2=13.5x1.6},{LTA2=SA40},{ANTG=E},{KV=4.5},{BPAB=10.0},{BPEA=10.0},{LTA1G=SA49},{LTA2G=SA40},{LTA1C=0},{LTA2C=0},{NR=33},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
DN1
Orifice Main pipe
ⁿ/ₐ
D1
Main pipe D1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2032-Pneumatically operat...
8
20
26.9x1.6
SA43
10
17.2x1.6
SA41
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
25
33.7x2.0
SA44
8
13.5x1.6
SA40
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
32
42.4x2.0
SA45
8
13.5x1.6
SA40
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
32
42.4x2.0
SA45
10
17.2x1.6
SA41
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
40
48.3x2.0
SA46
8
13.5x1.6
SA40
C
1.0
10.0
10.0
2032-Pneumatically operat...
15
8
13.5x1.6
SA40
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
8
13.5x1.6
SA40
8
13.5x1.6
SA40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
10
17.2x1.6
SA41
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
10
17.2x1.6
SA41
8
13.5x1.6
SA40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
15
21.3x1.6
SA42
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
15
21.3x1.6
SA42
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
8
13.5x1.6
SA40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
25
33.7x1.6
SA44
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
25
33.7x1.6
SA44
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
32
42.4x2.0
SA45
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
32
42.4x2.0
SA45
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
8
13.5x1.6
SA40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
50
60.3x2.0
SA47
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
50
60.3x2.0
SA47
8
13.5x1.6
SA40
E
4.5
10.0
10.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3235-ASME - Tank bottom valve, manually
Buerkert
08.12.2023
6014p - Plunger valve 3/2 way direct-acting
Buerkert
08.12.2023
8645BM - 8645 busmodule
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ASME
Buerkert
08.12.2023
8690 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
6012 - Plunger valve 3/2 way direct-acting
Buerkert
01.02.2024
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
8635 - Digital electropneumatic Positioner SideControl
Buerkert
08.12.2023
8186 - Guided microvave level measurement device
Buerkert
08.12.2023
2100-ASME - 2/2-way Angle-Seat Valve with ASME BPE
Buerkert
08.12.2023
BN 48172 - Flat socket head cap screws, Full thread and fine thread, Steel,...
Bossard Inch
29.11.2018
BN 48761 - Pozi flat head taptite thread forming screws, Coarse thread, Ste...
Bossard Inch
29.11.2018
BN 48758 - Torx pan head tapping screws type AB, Steel, Case Hardened, Zinc...
Bossard Inch
29.11.2018
BN 48756 - Pozi pan head tapping screws type AB, Steel, Case Hardened, Zinc...
Bossard Inch
29.11.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表