您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
21.6xxM - Elbow metric Zinc die-cast
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
Elbow metric Zinc die-cast
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/winkel_metrisch_zinkdruckguss/winkel_m_zinkdruckguss_21_6xxm.prj},{NB=21.620M},{ARTNR=21.620M},{L=16.0},{SW1=26},{EK=29},{H=42.0},{DI=16.0},{PACK=50},{TEMPV=-20},{TEMPH=100},{VER=2},{EF007839=20},{EF003712=1.5},{EF000368=16.0},{EF000177=26},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=79070000},{CTN=79070000},{ARTNRX=21.620M},{A=M20x1.5},{B=M20x1.5},{STGEW=46.1},{MATK=Zinkdruckguss vernickelt},{MATFS=Messing vernickelt},{MATO=NBR},{IP68=max. IP68},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=43f7f304-d855-45b5-a900-bcbf0ca4ce83},{MANUID=21.620M},{DESCSHORT=Winkel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
B
Inner thread
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
EK
Across corners
[mm]
H
Height
[mm]
DI
Inner diameter
[mm]
STGEW
Unit weight
[g]
MATK
Material Elbow
ⁿ/ₐ
MATFS
Material Locknut
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
21.616M
21.616M
M16x1.5
M16x1.5
16.0
22
24
38.0
12.2
32.0
Nickel-plated die-cast zi...
Brass, nickel-plated
NBR
100
max. IP68
-20
100
778a9396-1fb1-48d1-ad90-d...
21.620M
21.620M
M20x1.5
M20x1.5
16.0
26
29
42.0
16.0
46.1
Nickel-plated die-cast zi...
Brass, nickel-plated
NBR
50
max. IP68
-20
100
43f7f304-d855-45b5-a900-b...
21.625M
21.625M
M25x1.5
M25x1.5
16.5
34
38
48.5
21.0
79.6
Nickel-plated die-cast zi...
Brass, nickel-plated
NBR
50
max. IP68
-20
100
6971615a-8016-41c9-b6cb-3...
21.632M
21.632M
M32x1.5
M32x1.5
18.5
40
44
57.5
27.6
118.9
Nickel-plated die-cast zi...
Brass, nickel-plated
NBR
25
max. IP68
-20
100
a0d9a717-1245-4704-b1fd-8...
21.640M
21.640M
M40x1.5
M40x1.5
19.0
50
54
67.0
35.0
192.8
Nickel-plated die-cast zi...
Brass, nickel-plated
NBR
10
max. IP68
-20
100
ffba89f2-aea6-44fe-9b77-9...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表