您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2100-BS - 2/2-way Angle-Seat Valve with BS
Buerkert
Products (A - Z)
2100
Powered by
CAD模型選擇
{buerkert/produkteaz/2100/2100-bs.prj},{NB=2100-BS-DN40-SODH-070-0-8690},{PPATH=2100sbls.prj},{DN=40},{D=38.1x1.65},{LTA=SODH},{ANTG=070},{ANTGSAP=M},{WW=0},{WKST=VA},{VAR=AF93},{KV=38},{NR=21},{LTAC=0},{ANTYV=8690},{ANTYVB='8690','8691'},{DIST1=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection DSxWS
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
[mm]
VAR
Varible-Code
[mm]
KV
Cv-Value-Water
[m³/h]
2100-BS-DN15-SODD-050-A/B...
15
12.7x1.2
SODD
050
A/B
AF93
4.8
2100-BS-DN15-SODD-050-I--
15
12.7x1.2
SODD
050
I
AF93
4.8
2100-BS-DN15-SODD-050-0-8...
15
12.7x1.2
SODD
050
0
AF93
4.8
2100-BS-DN15-SODD-070-A/B...
15
12.7x1.2
SODD
070
A/B
AF93
5.0
2100-BS-DN15-SODD-070-I--
15
12.7x1.2
SODD
070
I
AF93
5.0
2100-BS-DN15-SODD-070-0-8...
15
12.7x1.2
SODD
070
0
AF93
5.0
2100-BS-DN20-SODE-050-A/B...
20
19.05x1.2
SODE
050
A/B
AF93
9.5
2100-BS-DN20-SODE-050-I--
20
19.05x1.2
SODE
050
I
AF93
9.5
2100-BS-DN20-SODE-050-0-8...
20
19.05x1.2
SODE
050
0
AF93
9.5
2100-BS-DN20-SODE-070-A/B...
20
19.05x1.2
SODE
070
A/B
AF93
11
2100-BS-DN20-SODE-070-I--
20
19.05x1.2
SODE
070
I
AF93
11
2100-BS-DN20-SODE-070-0-8...
20
19.05x1.2
SODE
070
0
AF93
11
2100-BS-DN25-SODF-050-A/B...
25
25.4x1.65
SODF
050
A/B
AF93
14
2100-BS-DN25-SODF-050-I--
25
25.4x1.65
SODF
050
I
AF93
14
2100-BS-DN25-SODF-050-0-8...
25
25.4x1.65
SODF
050
0
AF93
14
2100-BS-DN25-SODF-070-A/B...
25
25.4x1.65
SODF
070
A/B
AF93
18
2100-BS-DN25-SODF-070-I--
25
25.4x1.65
SODF
070
I
AF93
18
2100-BS-DN25-SODF-070-0-8...
25
25.4x1.65
SODF
070
0
AF93
18
2100-BS-DN40-SODH-070-A/B...
40
38.1x1.65
SODH
070
A/B
AF93
38
2100-BS-DN40-SODH-070-I--
40
38.1x1.65
SODH
070
I
AF93
38
2100-BS-DN40-SODH-070-0-8...
40
38.1x1.65
SODH
070
0
AF93
38
2100-BS-DN40-SODH-090-A/B...
40
38.1x1.65
SODH
090
A/B
AF93
40
2100-BS-DN40-SODH-090-I--
40
38.1x1.65
SODH
090
I
AF93
40
2100-BS-DN40-SODH-090-0-8...
40
38.1x1.65
SODH
090
0
AF93
40
2100-BS-DN40-SODH-130-A/B...
40
38.1x1.65
SODH
130
A/B
AF93
42
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表