您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Index Bolts / without plastic grip
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Bolts
without plastic grip
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2212_11/eh_2212_11_c/eh_2212_11_c_assmtab.prj},{NB=EH 22120.0322 Rastriegel (0)},{BESTNR=22120.0322},{BESTNR1=2212.322},{MAT=Stahl},{AUS=ohne Kunststoffkappe},{POS=0},{D1=12},{D2=M 20 x 1.5},{DNDM=20.000},{DKDM=18.160},{D3=20},{L1=69.0},{L2=12},{L3=36},{L4=37},{F1=21},{F2=57.5},{G=119},{VERS=9.000},{PPATH=eh_2212_11_c_sbl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
min.
[mm]
L3
+1.5
[mm]
L4
[mm]
F1
spring load ~
[N]
F2
spring load ~
[N]
G
weight
[g]
EH 22120.0302 Index Bolt
22120.0302
steel
without plastic grip
4
M 10 x 1
10
37.5
6
19
21
8.5
25
17
EH 22120.0304 Index Bolt
22120.0304
steel
without plastic grip
5
M 10 x 1
10
37.5
6
19
21
8.5
25
18
EH 22120.0306 Index Bolt
22120.0306
steel
without plastic grip
6
M 10 x 1
10
37.5
6
19
21
8.5
25
18
EH 22120.0313 Index Bolt
22120.0313
steel
without plastic grip
5
M 12 x 1.5
12
47.0
8
26
26
8.5
19.5
30
EH 22120.0314 Index Bolt
22120.0314
steel
without plastic grip
6
M 12 x 1.5
12
47.0
8
26
26
8.5
19.5
30
EH 22120.0316 Index Bolt
22120.0316
steel
without plastic grip
6
M 16 x 1.5
16
56.0
10
30
32
11.5
30.5
59
EH 22120.0315 Index Bolt
22120.0315
steel
without plastic grip
8
M 12 x 1.5
12
47.0
8
26
26
8.5
19.5
30
EH 22120.0317 Index Bolt
22120.0317
steel
without plastic grip
8
M 16 x 1.5
16
56.0
10
30
32
11.5
30.5
61
EH 22120.0318 Index Bolt
22120.0318
steel
without plastic grip
8
M 20 x 1.5
20
69.0
12
36
37
21
57.5
111
EH 22120.0319 Index Bolt
22120.0319
steel
without plastic grip
10
M 16 x 1.5
16
56.0
10
30
32
11.5
30.5
64
EH 22120.0320 Index Bolt
22120.0320
steel
without plastic grip
10
M 20 x 1.5
20
69.0
12
36
37
21
57.5
114
EH 22120.0322 Index Bolt
22120.0322
steel
without plastic grip
12
M 20 x 1.5
20
69.0
12
36
37
21
57.5
119
EH 22120.0308 Index Bolt
22120.0308
Stainless Steel
without plastic grip
4
M 10 x 1
10
37.5
6
19
21
8.5
25
17
EH 22120.0310 Index Bolt
22120.0310
Stainless Steel
without plastic grip
5
M 10 x 1
10
37.5
6
19
21
8.5
25
18
EH 22120.0312 Index Bolt
22120.0312
Stainless Steel
without plastic grip
6
M 10 x 1
10
37.5
6
19
21
8.5
25
18
EH 22120.0323 Index Bolt
22120.0323
Stainless Steel
without plastic grip
5
M 12 x 1.5
12
47.0
8
26
26
8.5
19.5
30
EH 22120.0324 Index Bolt
22120.0324
Stainless Steel
without plastic grip
6
M 12 x 1.5
12
47.0
8
26
26
8.5
19.5
30
EH 22120.0326 Index Bolt
22120.0326
Stainless Steel
without plastic grip
6
M 16 x 1.5
16
56.0
10
30
32
11.5
30.5
59
EH 22120.0325 Index Bolt
22120.0325
Stainless Steel
without plastic grip
8
M 12 x 1.5
12
47.0
8
26
26
8.5
19.5
30
EH 22120.0327 Index Bolt
22120.0327
Stainless Steel
without plastic grip
8
M 16 x 1.5
16
56.0
10
30
32
11.5
30.5
61
EH 22120.0328 Index Bolt
22120.0328
Stainless Steel
without plastic grip
8
M 20 x 1.5
20
69.0
12
36
37
21
57.5
111
EH 22120.0329 Index Bolt
22120.0329
Stainless Steel
without plastic grip
10
M 16 x 1.5
16
56.0
10
30
32
11.5
30.5
64
EH 22120.0330 Index Bolt
22120.0330
Stainless Steel
without plastic grip
10
M 20 x 1.5
20
69.0
12
36
37
21
57.5
114
EH 22120.0332 Index Bolt
22120.0332
Stainless Steel
without plastic grip
12
M 20 x 1.5
20
69.0
12
36
37
21
57.5
119
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表