您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22720. - Ball-Ended Thrust Screws, headless, with fine-pitch thread/ flat-faced ball, plain surface
Halder
Standard Parts
Machine and Fixture Elements
EH 22720. Ball-Ended Thrust Screws, headless, with fine-pitch thread
flat-faced ball
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2272_kugeldruckschrauben/abgeflachte_kugel/eh_2272_5250_asmtab.prj},{NB=EH 22720.5273 Kugeldruckschraube (0)},{BESTNR=22720.5273},{BESTNR1=2272.5273},{MAT=Vergütungsstahl},{AUS=abgeflachte Kugel, Auflageflaeche plan},{D1=M8x1},{DNDM=8.000},{PITCH=1.000},{ROT=0},{L2=20.0},{D3=4.5},{KG=5.5},{SW=4.0},{BESTA=15.0},{G=5.30},{VERS=9},{T=4.000},{H=6.000},{LD1=17.720},{L2X=0.550},{L2Y=1.000},{KUGELX=1.580},{PPATH=eh_2272_5250_asmtpl.prj},{FUNC=Pressing, Clamping, Clamping}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L2
[mm]
D3
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
max. load capacity for static load/max.
[kN]
G
weight
[g]
EH 22720.5230 Ball-Ended ...
22720.5230
Heat-treated steel
flat-faced ball, plain su...
M4x0.35
5.6
1.3
2.5
2.0
3.5
0.40
EH 22720.5232 Ball-Ended ...
22720.5232
Heat-treated steel
flat-faced ball, plain su...
M4x0.35
9.6
1.3
2.5
2.0
3.5
0.80
EH 22720.5240 Ball-Ended ...
22720.5240
Heat-treated steel
flat-faced ball, plain su...
M4x0.5
5.6
1.3
2.5
2.0
3.5
0.40
EH 22720.5242 Ball-Ended ...
22720.5242
Heat-treated steel
flat-faced ball, plain su...
M4x0.5
9.6
1.3
2.5
2.0
3.5
0.80
EH 22720.5250 Ball-Ended ...
22720.5250
Heat-treated steel
flat-faced ball, plain su...
M5x0.5
7.5
2.2
3.0
2.5
4.5
0.62
EH 22720.5252 Ball-Ended ...
22720.5252
Heat-treated steel
flat-faced ball, plain su...
M5x0.5
11.5
2.2
3.0
2.5
4.5
1.10
EH 22720.5260 Ball-Ended ...
22720.5260
Heat-treated steel
flat-faced ball, plain su...
M6x0.5
10.0
3.2
4.0
3.0
9.0
1.30
EH 22720.5261 Ball-Ended ...
22720.5261
Heat-treated steel
flat-faced ball, plain su...
M6x0.5
12.0
3.2
4.0
3.0
9.0
1.80
EH 22720.5262 Ball-Ended ...
22720.5262
Heat-treated steel
flat-faced ball, plain su...
M6x0.5
16.0
3.2
4.0
3.0
9.0
2.40
EH 22720.5263 Ball-Ended ...
22720.5263
Heat-treated steel
flat-faced ball, plain su...
M6x0.5
20.0
3.2
4.0
3.0
9.0
3.00
EH 22720.5264 Ball-Ended ...
22720.5264
Heat-treated steel
flat-faced ball, plain su...
M6x0.5
25.0
3.2
4.0
3.0
9.0
3.00
EH 22720.5270 Ball-Ended ...
22720.5270
Heat-treated steel
flat-faced ball, plain su...
M8x1
10.0
4.5
5.5
4.0
15.0
2.60
EH 22720.5273 Ball-Ended ...
22720.5273
Heat-treated steel
flat-faced ball, plain su...
M8x1
20.0
4.5
5.5
4.0
15.0
5.30
EH 22720.6230 Ball-Ended ...
22720.6230
Stainless steel
flat-faced ball, plain su...
M4x0.35
5.6
1.3
2.5
2.0
-
0.40
EH 22720.6232 Ball-Ended ...
22720.6232
Stainless steel
flat-faced ball, plain su...
M4x0.35
9.6
1.3
2.5
2.0
-
0.80
EH 22720.6240 Ball-Ended ...
22720.6240
Stainless steel
flat-faced ball, plain su...
M4x0.5
5.6
1.3
2.5
2.0
-
0.40
EH 22720.6242 Ball-Ended ...
22720.6242
Stainless steel
flat-faced ball, plain su...
M4x0.5
9.6
1.3
2.5
2.0
-
0.80
EH 22720.6250 Ball-Ended ...
22720.6250
Stainless steel
flat-faced ball, plain su...
M5x0.5
7.5
2.2
3.0
2.5
-
0.70
EH 22720.6252 Ball-Ended ...
22720.6252
Stainless steel
flat-faced ball, plain su...
M5x0.5
11.5
2.2
3.0
2.5
-
1.20
EH 22720.6260 Ball-Ended ...
22720.6260
Stainless steel
flat-faced ball, plain su...
M6x0.5
10.0
3.2
4.0
3.0
-
1.30
EH 22720.6261 Ball-Ended ...
22720.6261
Stainless steel
flat-faced ball, plain su...
M6x0.5
12.0
3.2
4.0
3.0
-
1.80
EH 22720.6262 Ball-Ended ...
22720.6262
Stainless steel
flat-faced ball, plain su...
M6x0.5
16.0
3.2
4.0
3.0
-
2.40
EH 22720.6263 Ball-Ended ...
22720.6263
Stainless steel
flat-faced ball, plain su...
M6x0.5
20.0
3.2
4.0
3.0
-
3.00
EH 22720.6264 Ball-Ended ...
22720.6264
Stainless steel
flat-faced ball, plain su...
M6x0.5
25.0
3.2
4.0
3.0
-
3.00
EH 22720.6270 Ball-Ended ...
22720.6270
Stainless steel
flat-faced ball, plain su...
M8x1
10.0
4.5
5.5
4.0
-
2.60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表