您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
01 - Contactor relay
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Contactor (LV)
Powered by
CAD模型選擇
{eaton_ecad/27/37/10/01.prj},{NB=276524},{MANUID=276524},{AAB483=4.0},{AAB958=0.0},{AAB959=0.0},{AAB960=220.0},{AAI270=0},{AAP349=0},{AAP350=0.0},{AAP351=2},{AAP352=2},{AAN376=0.0},{AAN381=4.0},{AAS574=15.5},{AAS575=0.8},{AAD931=85364190},{BAA303=3.0},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{WEIGHT=286},{LENGTH=68},{WIDTH=45},{DEPTH=75},{DESCSHORT=Contactor relay, 2N/0+2N/C, Us=220VDC, spring clamp connection}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB483
Rated operating current Ie, 400 V
[A]
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB960
min. rated control voltage Us with DC
[V]
AAI270
number of auxiliary contacts as normally closed contact, delayed switching
ⁿ/ₐ
AAP349
Number of auxiliary contacts as changer
ⁿ/ₐ
AAP350
Number of auxiliary contacts as make contacts, leading
ⁿ/ₐ
AAP351
Number of auxiliary contacts as opener
ⁿ/ₐ
AAP352
Number of auxiliary contacts as shutter
ⁿ/ₐ
BAC379
Connection type
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAB667
suitable for mounting onto standard rails
ⁿ/ₐ
AAN354
material declaration
ⁿ/ₐ
AAN376
number of NC contacts / lagging switching / auxiliary contact
ⁿ/ₐ
AAN381
rated operational current Ie AC-14 / AC-15 at 230 V
[A]
AAP798
Application standards
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
BAC050
Type of actuation
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAB392
certificate/approval
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
010271
010271
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-G(60VDC)
04015080102717
010271
Eaton
0
Master2016
3.0
0.0
0.0
60.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-G(60VDC)
04015080102717
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
DC
85364190
2.3
CE
1
1
5
5
85364900
DE
206
58
45
54
010255
010255
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-G(48VDC)
04015080102557
010255
Eaton
0
Master2016
3.0
0.0
0.0
48.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-G(48VDC)
04015080102557
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
DC
85364190
2.3
CE
1
1
5
5
85364900
DE
206
58
45
54
010223
010223
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-G(24VDC)
04015080102236
010223
Eaton
0
Master2016
3.0
0.0
0.0
24.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-G(24VDC)
04015080102236
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
DC
85364190
2.3
CE
1
1
5
5
85364900
DE
206
58
45
54
010303
010303
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-G(220VDC)
04015080103035
010303
Eaton
0
Master2016
3.0
0.0
0.0
220.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-G(220VDC)
04015080103035
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
DC
85364190
2.3
CE
1
1
5
5
85364900
DE
206
58
45
54
079711
079711
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-G(12VDC)
04015080797111
079711
Eaton
0
Master2016
3.0
0.0
0.0
12.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-G(12VDC)
04015080797111
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
DC
85364190
2.3
CE
1
1
5
5
85364900
DE
206
58
45
54
189974
189974
Contactor relay, 4N/O, Us...
Contactor relay, Product ...
DILER-40-G-EA(24VDC)
04015081879700
189974
Eaton
0
3.0
0.0
0.0
24.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-G-EA(24VDC)
04015081879700
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
DC
85364900
2.3
CE
1
1
1
1
85364900
DE
206
54
45
58
158186
158186
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-G(120VDC)
04015081547746
158186
Eaton
0
Master2016
3.0
0.0
0.0
120.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-G(120VDC)
04015081547746
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
DC
85364900
2.3
CE
1
1
5
5
85364900
DE
211
0
0
010287
010287
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-G(110VDC)
04015080102878
010287
Eaton
0
Master2016
3.0
0.0
0.0
110.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-G(110VDC)
04015080102878
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
DC
85364190
2.3
CE
1
1
5
5
85364900
DE
206
58
45
54
230241
230241
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-G-C(24VDC)
04015082302412
230241
Eaton
0
Master2016
3.0
0.0
0.0
24.0
0
0
0.0
0
4
Spring pulley connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-G-C(24VDC)
04015082302412
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
DC
85364190
2.3
CE
1
1
5
5
85364900
DE
206
58
45
54
189973
189973
Contactor relay, 4N/O, Us...
Contactor relay, Product ...
DILER-40-EA(230V50HZ,240V...
04015081879694
189973
Eaton
0
3.0
230.0
240.0
0.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-EA(230V50HZ,240V...
04015081879694
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
AC
85364900
1.8
CE
1
1
1
1
85364900
DE
17
52
45
58
231855
231855
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-G-C(220VDC)
04015082318550
231855
Eaton
0
Master2016
3.0
0.0
0.0
220.0
0
0
0.0
0
4
Spring pulley connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-G-C(220VDC)
04015082318550
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
DC
85364190
2.3
CE
1
1
5
5
85364900
DE
206
58
45
54
231835
231835
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-C(48V50HZ)
04015082318352
231835
Eaton
0
Master2016
3.0
48.0
0.0
0.0
0
0
0.0
0
4
Spring pulley connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-C(48V50HZ)
04015082318352
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
AC
85364190
1.8
CE
1
1
5
5
85364900
DE
17
58
45
52
231854
231854
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-G-C(110VDC)
04015082318543
231854
Eaton
0
Master2016
3.0
0.0
0.0
110.0
0
0
0.0
0
4
Spring pulley connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-G-C(110VDC)
04015082318543
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
DC
85364190
2.3
CE
1
1
5
5
85364900
DE
206
58
45
54
231840
231840
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-C(42V50HZ,48V60H...
04015082318406
231840
Eaton
0
Master2016
3.0
42.0
48.0
0.0
0
0
0.0
0
4
Spring pulley connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-C(42V50HZ,48V60H...
04015082318406
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
AC
85364190
1.8
CE
1
1
5
5
85364900
DE
17
58
45
52
231848
231848
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-C(42V50/60HZ)
04015082318482
231848
Eaton
0
Master2016
3.0
42.0
42.0
0.0
0
0
0.0
0
4
Spring pulley connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-C(42V50/60HZ)
04015082318482
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
AC
85364190
1.8
CE
1
1
5
5
85364900
DE
17
58
45
52
000643
000643
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40(TVC200)
04015080006435
000643
Eaton
0
Master2016
3.0
200.0
200.0
0.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40(TVC200)
04015080006435
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
AC
85364190
1.8
CE
1
1
5
5
85364900
DE
17
58
45
52
021924
021924
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40(24V50/60HZ)
04015080219248
021924
Eaton
0
Master2016
3.0
24.0
24.0
0.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40(24V50/60HZ)
04015080219248
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
AC
85364190
1.8
CE
1
1
5
5
85364900
DE
17
58
45
52
231846
231846
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-C(415V50HZ,480V6...
04015082318468
231846
Eaton
0
Master2016
3.0
415.0
480.0
0.0
0
0
0.0
0
4
Spring pulley connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-C(415V50HZ,480V6...
04015082318468
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
AC
85364190
1.8
CE
1
1
5
5
85364900
DE
17
58
45
52
010478
010478
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40(240V50HZ)
04015080104780
010478
Eaton
0
Master2016
3.0
240.0
0.0
0.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40(240V50HZ)
04015080104780
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
AC
85364190
1.8
CE
1
1
5
5
85364900
DE
17
58
45
52
000644
000644
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40(TVC100)
04015080006442
000644
Eaton
0
Master2016
3.0
100.0
100.0
0.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40(TVC100)
04015080006442
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
AC
85364190
1.8
CE
1
1
5
5
85364900
DE
17
58
45
52
051759
051759
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40(230V50HZ,240V60H...
04015080517597
051759
Eaton
0
Master2016
3.0
230.0
240.0
0.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40(230V50HZ,240V60H...
04015080517597
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
AC
85364190
1.8
CE
1
1
5
5
85364900
DE
17
58
45
52
052725
052725
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40(230V50/60HZ)
04015080527251
052725
Eaton
0
Master2016
3.0
230.0
230.0
0.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40(230V50/60HZ)
04015080527251
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
AC
85364190
1.8
CE
1
1
5
5
85364900
DE
17
58
45
51
231844
231844
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40-C(380V50HZ,440V6...
04015082318444
231844
Eaton
0
Master2016
3.0
380.0
440.0
0.0
0
0
0.0
0
4
Spring pulley connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40-C(380V50HZ,440V6...
04015082318444
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
AC
85364190
1.8
CE
1
1
5
5
85364900
DE
17
58
45
52
010190
010190
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40(48V50HZ)
04015080101901
010190
Eaton
0
Master2016
3.0
48.0
0.0
0.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40(48V50HZ)
04015080101901
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
AC
85364190
1.8
CE
1
1
5
5
85364900
DE
17
58
45
52
051758
051758
Contactor relay, 4N/O, Us...
Small contactor relay, ac...
DILER-40(220V50HZ,240V60H...
04015080517580
051758
Eaton
0
Master2016
3.0
220.0
240.0
0.0
0
0
0.0
0
4
Screw connection
EV010333
Yes
No
0.0
4.0
IEC/EN 60947, EN 60947-5-...
6.0
0.4
DILER-40(220V50HZ,240V60H...
04015080517580
DILER
DILE
Contactor relay, 4N/O, Us...
Eaton
AC
85364190
1.8
CE
1
1
5
5
85364900
DE
17
58
45
52
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表