您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24390. - Adjustable Clamping Levers with male thread
Halder
Standard Parts
Operating Elements
EH 24390. Adjustable Clamping Levers with inner parts from stainless steel / with screw
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2439_1/eh_2439_1.prj},{NB=EH 24390.0681 verstellbarer Klemmhebel},{BESTNR=24390.0681},{BESTNR1=2439.681},{AUS=mit Schraube, orange},{D1=30},{D2=M16},{L1=80},{D3=23.0},{H1=50.5},{H2=12.0},{H3=5.0},{H4=76.0},{L2=108},{G=407},{D4A=16},{H5=18.0},{H6=43.8},{H7=9.0},{D6=21.0},{D7=14},{DK=13.546},{SW=6},{D8=18},{D9=15},{R=2.3},{VER=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
L1
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L2
[mm]
G
[g]
EH 24390.0010 Adjustable ...
24390.0010
with screw, orange
13
M4
12
10.0
24.5
4.0
3.5
30.5
30
27
EH 24390.0014 Adjustable ...
24390.0014
with screw, orange
13
M4
16
10.0
24.5
4.0
3.5
30.5
30
27
EH 24390.0018 Adjustable ...
24390.0018
with screw, orange
13
M4
20
10.0
24.5
4.0
3.5
30.5
30
27
EH 24390.0022 Adjustable ...
24390.0022
with screw, orange
13
M4
25
10.0
24.5
4.0
3.5
30.5
30
28
EH 24390.0026 Adjustable ...
24390.0026
with screw, orange
13
M4
32
10.0
24.5
4.0
3.5
30.5
30
28
EH 24390.0041 Adjustable ...
24390.0041
with screw, orange
14
M5
12
10.0
24.5
4.0
3.0
35.0
45
36
EH 24390.0051 Adjustable ...
24390.0051
with screw, orange
14
M5
16
10.0
24.5
4.0
3.0
35.0
45
36
EH 24390.0061 Adjustable ...
24390.0061
with screw, orange
14
M5
20
10.0
24.5
4.0
3.0
35.0
45
37
EH 24390.0071 Adjustable ...
24390.0071
with screw, orange
14
M5
25
10.0
24.5
4.0
3.0
35.0
45
38
EH 24390.0081 Adjustable ...
24390.0081
with screw, orange
14
M5
32
10.0
24.5
4.0
3.0
35.0
45
38
EH 24390.0086 Adjustable ...
24390.0086
with screw, orange
14
M5
40
10.0
24.5
4.0
3.0
35.0
45
39
EH 24390.0131 Adjustable ...
24390.0131
with screw, orange
14
M6
12
10.0
24.5
4.0
3.0
35.0
45
37
EH 24390.0141 Adjustable ...
24390.0141
with screw, orange
14
M6
16
10.0
24.5
4.0
3.0
35.0
45
37
EH 24390.0151 Adjustable ...
24390.0151
with screw, orange
14
M6
20
10.0
24.5
4.0
3.0
35.0
45
38
EH 24390.0161 Adjustable ...
24390.0161
with screw, orange
14
M6
25
10.0
24.5
4.0
3.0
35.0
45
39
EH 24390.0171 Adjustable ...
24390.0171
with screw, orange
14
M6
32
10.0
24.5
4.0
3.0
35.0
45
40
EH 24390.0181 Adjustable ...
24390.0181
with screw, orange
14
M6
40
10.0
24.5
4.0
3.0
35.0
45
41
EH 24390.0191 Adjustable ...
24390.0191
with screw, orange
14
M6
50
10.0
24.5
4.0
3.0
35.0
45
43
EH 24390.0331 Adjustable ...
24390.0331
with screw, orange
18
M8
16
13.5
31.0
6.5
3.0
45.0
62
74
EH 24390.0341 Adjustable ...
24390.0341
with screw, orange
18
M8
20
13.5
31.0
6.5
3.0
45.0
62
76
EH 24390.0351 Adjustable ...
24390.0351
with screw, orange
18
M8
25
13.5
31.0
6.5
3.0
45.0
62
77
EH 24390.0361 Adjustable ...
24390.0361
with screw, orange
18
M8
32
13.5
31.0
6.5
3.0
45.0
62
79
EH 24390.0371 Adjustable ...
24390.0371
with screw, orange
18
M8
40
13.5
31.0
6.5
3.0
45.0
62
81
EH 24390.0381 Adjustable ...
24390.0381
with screw, orange
18
M8
50
13.5
31.0
6.5
3.0
45.0
62
84
EH 24390.0391 Adjustable ...
24390.0391
with screw, orange
18
M8
63
13.5
31.0
6.5
3.0
45.0
62
89
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表