您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24570. - Disc-Type Handwheels / with keyway
Halder
Standard Parts
Operating Elements
EH 24570. Disc-Type Handwheels, DIN 3670
without steel bush, with keyway, form K
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2457/eh_2457_2/eh_2457_2.prj},{NB=EH 24570.0321 Scheibenhandrad},{BESTNR=24570.0321},{BESTNR1=2457.321},{AUS=ohne Stahlbuchse, mit Nut, Form K, gross},{D1=160},{D2=16},{D3=36},{L1=40},{L2=20},{B3=5},{T=18.3},{G=491},{D3A=40},{A=18},{B=5},{L=40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
H7 small-large
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
B3
[mm]
T
[mm]
G
weight
[g]
EH 24570.0303 Disk-Type H...
24570.0303
without steel bush, with ...
80
10
26
29
16
3
11.4
120
EH 24570.0304 Disk-Type H...
24570.0304
without steel bush, with ...
80
12
26
29
16
4
13.8
129
EH 24570.0305 Disk-Type H...
24570.0305
without steel bush, with ...
100
10
28
33
17
3
11.4
190
EH 24570.0306 Disk-Type H...
24570.0306
without steel bush, with ...
100
12
28
33
17
4
13.8
190
EH 24570.0310 Disk-Type H...
24570.0310
without steel bush, with ...
125
12
31
36
18
4
13.8
250
EH 24570.0311 Disk-Type H...
24570.0311
without steel bush, with ...
125
14
31
36
18
5
16.3
250
EH 24570.0320 Disk-Type H...
24570.0320
without steel bush, with ...
160
14
36
40
20
5
16.3
491
EH 24570.0321 Disk-Type H...
24570.0321
without steel bush, with ...
160
16
36
40
20
5
18.3
491
EH 24570.0330 Disk-Type H...
24570.0330
without steel bush, with ...
200
18
42
45
24
6
20.8
933
EH 24570.0331 Disk-Type H...
24570.0331
without steel bush, with ...
200
22
42
45
24
6
24.8
933
EH 24570.0340 Disk-Type H...
24570.0340
without steel bush, with ...
250
22
48
50
28
6
24.8
1662
EH 24570.0341 Disk-Type H...
24570.0341
without steel bush, with ...
250
26
48
50
28
8
29.3
1662
EH 24570.0350 Disk-Type H...
24570.0350
without steel bush, with ...
315
26
56
56
33
8
29.3
2700
EH 24570.0351 Disk-Type H...
24570.0351
without steel bush, with ...
315
28
56
56
33
8
31.3
2670
EH 24570.0360 Disk-Type H...
24570.0360
without steel bush, with ...
400
30
65
63
38
8
33.3
4760
EH 24570.0361 Disk-Type H...
24570.0361
without steel bush, with ...
400
32
65
63
38
10
35.3
4720
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表