您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
2583400000 - CABTITE SE 3-4 SML GY
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Additional components cable gland
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/07/2583400000.prj},{NB=2583400000},{MANUID=2583400000},{AAW301=-40},{AAW302=90},{BAB707=20.300},{AAF040=0.007},{AAD931=39259020},{AAO676=2583400000},{AAO663=4050118616958},{PREVIEW=../../../../_pool_/4f/ab/25834000009999.png},{MANUTYPEDESC=CABTITE SE 3-4 SML GY},{DESCSHORT=Slotted cable grommet (Cable entries system) 3 mm, 4 mm, -40 °C, 90 °C, TPE, Light Grey},{DESCLONG=Slotted cable grommet for inserting cables into a housing.},{GTIN=4050118616958},{MANUNAME=Weidmueller Group},{AAC108=IP66},{AAK241=V0},{BAB664=thermoplastic elastomers (TPE)},{BAC255=light grey (RAL 7035, GREY)},{BAC572=Plastic},{BAD656=Yes},{AAO263=Germany},{URL=URL},{KEYWORD=Cable grommet},{AAO677=Weidmueller Group}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAK241
fire resistance (according to UL94)
ⁿ/ₐ
AAW301
minimum ambient temperature (during operation)
[°C]
AAW302
maximum ambient temperature (during operation)
[°C]
BAB664
material
ⁿ/ₐ
BAB707
overall height
[mm]
BAC255
Color
ⁿ/ₐ
BAC572
Material
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
AAO263
Country of customs tariff number
ⁿ/ₐ
Weidmueller 2583400000
2583400000
CABTITE SE 3-4 SML GY
开槽电缆套管(电缆进线系统), 3 mm, 4 m...
用于将电缆插入进外壳的开槽电缆套管。
4050118616958
Weidmueller Group
IP66
V0
-40
90
thermoplastic elastomers ...
20.300
light grey (RAL 7035, GRE...
Plastic
Yes
0.007
39259020
Germany
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表