您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2712
Buerkert
Products (A - Z)
Powered by
CAD模型選擇
2712-MUFFE - 2/2-way Globe Control Valve,
08.12.2023
2712-ASME - 2/2-way Globe Control Valve,
08.12.2023
2712-BS - 2/2-way Globe Control Valve, DN 10-100
08.12.2023
2712-DIN - 2/2-way Globe Control Valve, DN 10-100
08.12.2023
2712-ISO - 2/2-way Globe Control Valve, DN 10-100
08.12.2023
2712-ANSI-Flansch - 2/2-way Globe Control Valve, DN 10-100, FLANSCH ANSI B ...
08.12.2023
2712-DIN-Flansch - 2/2-way Globe Control Valve, DN 10-100, FLANSCH DIN EN 1...
08.12.2023
2712-JIS-Flansch - 2/2-way Globe Control Valve, DN 10-100, FLANSCH JIS 10K
08.12.2023
2712data - data sheets & manuals
08.12.2023
8630 - Positioner TopControl Continuous
08.12.2023
8692 - Digital electropneumatic
08.12.2023
8693 - Digital electropneumatic
08.12.2023
8694 - Digital electropneumatic
08.12.2023
8635 - Digital electropneumatic Positioner SideControl
08.12.2023
8792 - Digital electropneumatic positioner
08.12.2023
8793 - Side Control PID
08.12.2023
8030 - Inline flowmeter for continuous measurements
08.12.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.