您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
中文
中文
7JJXP - Seven-head Full Cone Spray Nozzles
雾的池内(上海)贸易有限公司
公制单位
一流体喷嘴(实心圆锥形)
Powered by
CAD模型選擇
{ikeuchi/metric_unit/1_fluid_spray_nozzle_full_cone/7jjxp_asmtab.prj},{NB=1F7JJXP840S316},{CNSORDERNO=1F7JJXP840S316},{SERIES=7JJXP},{PCS=Rc1},{SCC=840},{SP=0.2},{SA=205},{SC=84.0},{MDD=660},{FPD=2.6},{MM=S316},{MA=1080},{INFOTEXT=7JJXP series nozzles are guaranteed only for the spray capacity at standard pressure.},{PPATH=7jjxp_parts/7jjxp_asmtpl.prj},{L1=103},{L2=75.0},{L3=20},{W=55},{N=17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
系列
ⁿ/ₐ
PCS
Pipe conn. size
ⁿ/ₐ
SCC
Spray capacity code
ⁿ/ₐ
SP
Standard Pressure
[Mpa]
SA
Spray angle
[°]
SC
Spray capacity
[ℓ/min]
MDD
Mean droplet diameter
[μm]
FPD
Free passage diameter
[mm]
MM
Nozzle Material
ⁿ/ₐ
MA
Mass
[g]
INFOTEXT
Note 1
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
W
[mm]
N
[mm]
3/4F7JJXP70S303
3/4F7JJXP70S303
7JJXP
Rc3/4
70
0.2
175
7.00
290 - 380
0.7
S303
380
7JJXP series nozzles are ...
71
55.0
13
40
15
3/4F7JJXP70S316
3/4F7JJXP70S316
7JJXP
Rc3/4
70
0.2
175
7.00
290 - 380
0.7
S316
380
7JJXP series nozzles are ...
71
55.0
13
40
15
3/4F7JJXP140S303
3/4F7JJXP140S303
7JJXP
Rc3/4
140
0.2
185
14.0
290 - 380
1.4
S303
380
7JJXP series nozzles are ...
71
55.0
13
40
15
3/4F7JJXP140S316
3/4F7JJXP140S316
7JJXP
Rc3/4
140
0.2
185
14.0
290 - 380
1.4
S316
380
7JJXP series nozzles are ...
71
55.0
13
40
15
1F7JJXP280S303
1F7JJXP280S303
7JJXP
Rc1
280
0.2
185
28.0
380
1.7
S303
620
7JJXP series nozzles are ...
89
67.5
17
46
17
1F7JJXP280S316
1F7JJXP280S316
7JJXP
Rc1
280
0.2
185
28.0
380
1.7
S316
620
7JJXP series nozzles are ...
89
67.5
17
46
17
1F7JJXP490S303
1F7JJXP490S303
7JJXP
Rc1
490
0.2
185
49.0
480
1.9
S303
1080
7JJXP series nozzles are ...
103
75.0
20
55
17
1F7JJXP490S316
1F7JJXP490S316
7JJXP
Rc1
490
0.2
185
49.0
480
1.9
S316
1080
7JJXP series nozzles are ...
103
75.0
20
55
17
1F7JJXP840S303
1F7JJXP840S303
7JJXP
Rc1
840
0.2
205
84.0
660
2.6
S303
1080
7JJXP series nozzles are ...
103
75.0
20
55
17
1F7JJXP840S316
1F7JJXP840S316
7JJXP
Rc1
840
0.2
205
84.0
660
2.6
S316
1080
7JJXP series nozzles are ...
103
75.0
20
55
17
1*1/2F7JJXP1120S303
1*1/2F7JJXP1120S303
7JJXP
Rc1*1/2
1120
0.2
195
112
660 - 740
3.5
S303
1860
7JJXP series nozzles are ...
128
92.5
20
70
19
1*1/2F7JJXP1120S316
1*1/2F7JJXP1120S316
7JJXP
Rc1*1/2
1120
0.2
195
112
660 - 740
3.5
S316
1860
7JJXP series nozzles are ...
128
92.5
20
70
19
1*1/2F7JJXP1400S303
1*1/2F7JJXP1400S303
7JJXP
Rc1*1/2
1400
0.2
205
140
660 - 740
3.5
S303
1860
7JJXP series nozzles are ...
128
92.5
20
70
19
1*1/2F7JJXP1400S316
1*1/2F7JJXP1400S316
7JJXP
Rc1*1/2
1400
0.2
205
140
660 - 740
3.5
S316
1860
7JJXP series nozzles are ...
128
92.5
20
70
19
2F7JJXP1820S303
2F7JJXP1820S303
7JJXP
Rc2
1820
0.2
200
182
740 - 950
4.7
S303
3650
7JJXP series nozzles are ...
166
121.5
27
85
23
2F7JJXP1820S316
2F7JJXP1820S316
7JJXP
Rc2
1820
0.2
200
182
740 - 950
4.7
S316
3650
7JJXP series nozzles are ...
166
121.5
27
85
23
2F7JJXP2450S303
2F7JJXP2450S303
7JJXP
Rc2
2450
0.2
210
245
740 - 950
4.7
S303
3650
7JJXP series nozzles are ...
166
121.5
27
85
23
2F7JJXP2450S316
2F7JJXP2450S316
7JJXP
Rc2
2450
0.2
210
245
740 - 950
4.7
S316
3650
7JJXP series nozzles are ...
166
121.5
27
85
23
2F7JJXP3150S303
2F7JJXP3150S303
7JJXP
Rc2
3150
0.2
215
315
740 - 950
4.7
S303
3650
7JJXP series nozzles are ...
166
121.5
27
85
23
2F7JJXP3150S316
2F7JJXP3150S316
7JJXP
Rc2
3150
0.2
215
315
740 - 950
4.7
S316
3650
7JJXP series nozzles are ...
166
121.5
27
85
23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
INVV - 快拆式山形扇形
雾的池内(上海)贸易有限公司
03.08.2022
CCRP - 直线形喷嘴/圆底型
雾的池内(上海)贸易有限公司
10.08.2022
7KB - Extremely Fine Atomization / Seven-head Full Cone Spray Nozzles
雾的池内(上海)贸易有限公司
15.03.2023
AJP-PPS - Clog-resistantVaneless Full Cone Spray Nozzles PPS SERIES
雾的池内(上海)贸易有限公司
25.10.2022
FullJet® GANV/GGANV - Nozzles
Spraying Systems
18.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表