您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
3099
Molex
PCB Headers
5.03mm
Standard .093"
Powered by
CAD模型選擇
{molex/pcb_headers/5_03mm/standard_093/3099.prj},{NB=10181045},{SHA256=niDVa2pKqNDygRtcD/GMMVcJCn2mKPIsAi3j9uvse5A=},{INAME=00050__010181045},{PN=10181045},{DESC=2.36mm Diameter Standard .093PinandSocketHeader,Shrouded,4Circuits,2MaleTerminals,2FemaleTerminals\"},{CIRCUITS=4},{CURRENT=5.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
10181031
10181031
2.36mm Diameter Standard ...
3
5.0
Tin
1
Vertical
Through Hole
10181032
10181032
2.36mm Diameter Standard ...
3
5.0
Tin
1
Vertical
Through Hole
10181033
10181033
2.36mm Diameter Standard ...
3
5.0
Tin
1
Vertical
Through Hole
10181034
10181034
2.36mm Diameter Standard ...
3
5.0
Tin
1
Vertical
Through Hole
10181035
10181035
2.36mm Diameter Standard ...
3
5.0
Tin
1
Vertical
Through Hole
10181036
10181036
2.36mm Diameter Standard ...
3
5.0
Tin
1
Vertical
Through Hole
10181037
10181037
2.36mm Diameter Standard ...
3
5.0
Tin
1
Vertical
Through Hole
10181038
10181038
2.36mm Diameter Standard ...
3
5.0
Tin
1
Vertical
Through Hole
10181040
10181040
2.36mm Diameter Standard ...
4
5.0
Tin
1
Vertical
Through Hole
10181041
10181041
2.36mm Diameter Standard ...
4
5.0
Tin
1
Vertical
Through Hole
10181042
10181042
2.36mm Diameter Standard ...
4
5.0
Tin
1
Vertical
Through Hole
10181043
10181043
2.36mm Diameter Standard ...
4
5.0
Tin
1
Vertical
Through Hole
10181044
10181044
2.36mm Diameter Standard ...
4
5.0
Tin
1
Vertical
Through Hole
10181045
10181045
2.36mm Diameter Standard ...
4
5.0
Tin
1
Vertical
Through Hole
10181046
10181046
2.36mm Diameter Standard ...
4
5.0
Tin
1
Vertical
Through Hole
10181047
10181047
2.36mm Diameter Standard ...
4
5.0
Tin
1
Vertical
Through Hole
10181048
10181048
2.36mm Diameter Standard ...
4
5.0
Tin
1
Vertical
Through Hole
10181049
10181049
2.36mm Diameter Standard ...
4
5.0
Tin
1
Vertical
Through Hole
10181050
10181050
2.36mm Diameter Standard ...
4
5.0
Tin
1
Vertical
Through Hole
10181090
10181090
2.36mm Diameter Standard ...
9
5.0
Tin
3
Vertical
Through Hole
10181091
10181091
2.36mm Diameter Standard ...
9
5.0
Tin
3
Vertical
Through Hole
10181120
10181120
2.36mm Diameter Standard ...
12
5.0
Tin
3
Vertical
Through Hole
10181122
10181122
2.36mm Diameter Standard ...
12
5.0
Tin
3
Vertical
Through Hole
10181150
10181150
2.36mm Diameter Standard ...
15
5.0
Tin
3
Vertical
Through Hole
50291031
50291031
2.36mm Diameter Standard ...
3
5.0
Tin
1
Vertical
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表