您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
31A & 31B-M - Sprocket Gears - 2.54mm (Nominal) Circular Pitch 4mm, 6mm, 8mm and 10mm Bores - Aluminum DIN 3.1355 Gold Anodized Hub and Hubless Styles
WMBerg
METRIC
Chain and Belt Drives
Flex-E-Gear®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/flex_e_gear_chain_drive_system/a7m.prj},{NB=31B104-96_(1)},{PN=31B104-96},{LOD=1},{DES=Sprocket Gear - Hub Style},{CN=Master Inch/Metric Catalog},{CP=MA6},{MAT=Aluminum Gold Anodized},{P=2.54},{N=96},{LOD1=1,'Low',2,'High'},{PD=77.62},{OD=79.23},{B=4},{F=4.8},{OW=11},{HD=16},{H=16.0},{L=11.0},{F1=4.8},{L1=3.1000},{PSTOL=0.0100},{TYP=2.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
B
Bore Diameter - H8
[mm]
F
Face Width
[mm]
31A110-22_(2)
31A110-22
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
22
17.79
19.41
10
4.8
31A110-24_(2)
31A110-24
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
24
19.40
21.02
10
4.8
31A110-26_(2)
31A110-26
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
26
21.02
22.64
10
4.8
31A110-28_(2)
31A110-28
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
28
22.64
24.26
10
4.8
31A110-30_(2)
31A110-30
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
30
24.26
25.87
10
4.8
31A110-32_(2)
31A110-32
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
32
25.87
27.49
10
4.8
31A110-36_(2)
31A110-36
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
36
29.11
30.72
10
4.8
31A110-40_(2)
31A110-40
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
40
32.34
33.96
10
4.8
31A110-48_(2)
31A110-48
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
48
38.81
40.43
10
4.8
31A110-56_(2)
31A110-56
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
56
45.28
46.89
10
4.8
31A110-64_(2)
31A110-64
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
64
51.74
53.36
10
4.8
31A110-72_(2)
31A110-72
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
72
58.21
59.83
10
4.8
31A110-96_(1)
31A110-96
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
96
77.62
79.23
10
4.8
31A110-112_(1)
31A110-112
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
112
90.55
92.17
10
4.8
31B104-14_(2)
31B104-14
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
14
11.32
12.94
4
4.8
31B104-16_(2)
31B104-16
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
16
12.94
14.55
4
4.8
31B104-20_(2)
31B104-20
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
20
16.17
17.79
4
4.8
31B104-22_(2)
31B104-22
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
22
17.79
19.41
4
4.8
31B104-24_(2)
31B104-24
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
24
19.40
21.02
4
4.8
31B104-26_(2)
31B104-26
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
26
21.02
22.64
4
4.8
31B104-28_(2)
31B104-28
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
28
22.64
24.26
4
4.8
31B104-30_(2)
31B104-30
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
30
24.26
25.87
4
4.8
31B104-32_(2)
31B104-32
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
32
25.87
27.49
4
4.8
31B104-36_(2)
31B104-36
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
36
29.11
30.72
4
4.8
31B104-40_(2)
31B104-40
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.54
40
32.34
33.96
4
4.8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表