您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3235-ISO - Tank bottom valve, manually
Buerkert
Products (A - Z)
3235
Powered by
CAD模型選擇
{buerkert/produkteaz/3235/3235-iso.prj},{NB=3235-DN40-F150-SA46-D050},{PPATH=3235sblknstf.prj},{DN=40},{DWST=EA},{FL=150},{DN1=40},{D1=48.3x2.0},{LTA1=SA46},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=29.0},{BPAB=10.0},{BPEA=10.0},{LTAG=SA46},{LTAC=0},{DM=100},{NR=6},{DIST1=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
FL
Tank flange
[mm]
DN1
Orifice pipe connection
ⁿ/ₐ
D1
Pipe connection D1xS1
[mm]
LTA1
Bürkert-Code pipe connection
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm EPDM/PTFE
[bar]
3235-DN15-F65-SA42-D050
15
65
15
21.3x1.6
SA42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3235-DN15-F85-SA42-D050
15
85
15
21.3x1.6
SA42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3235-DN20-F85-SA43-D050
20
85
20
26.9x1.6
SA43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3235-DN25-F120-SA44-D050
25
120
25
33.7x2.0
SA44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3235-DN40-F150-SA45-D050
40
150
32
42.4x2.0
SA45
Top+Handwheel PPS
D050
29.0
10.0
10.0
3235-DN40-F150-SA46-D050
40
150
40
48.3x2.0
SA46
Top+Handwheel PPS
D050
29.0
10.0
10.0
3235-DN15-F65-SA42-D058
15
65
15
21.3x1.6
SA42
Top Stainless steel/Handw...
D058
6.0
10.0
10.0
3235-DN15-F85-SA42-D058
15
85
15
21.3x1.6
SA42
Top Stainless steel/Handw...
D058
6.0
10.0
10.0
3235-DN20-F85-SA43-D058
20
85
20
26.9x1.6
SA43
Top Stainless steel/Handw...
D058
11.0
10.0
10.0
3235-DN25-F120-SA44-D058
25
120
25
33.7x2.0
SA44
Top Stainless steel/Handw...
D058
16.0
10.0
10.0
3235-DN40-F150-SA45-D058
40
150
32
42.4x2.0
SA45
Top Stainless steel/Handw...
D058
29.0
10.0
10.0
3235-DN40-F150-SA46-D058
40
150
40
48.3x2.0
SA46
Top Stainless steel/Handw...
D058
29.0
10.0
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表