您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
35 mm precision vice - -
dk Fixturing systems
Clamping systems for contour and surface metrology
Powered by
CAD模型選擇
{dk/spannsysteme_f_kontur_u_oberfachenmesstechnik/dk0098.prj},{NB=2708550},{BEST=270855},{AUSF=SWA 39},{BACKENB=35},{SPANNW=0},{B=60},{B1=35},{H=55},{H1=35},{L=60},{L1=100},{WS=Edelstahl},{BS=Infotext},{XA=20.000},{XB=8.000},{XC=12.000},{TYP=1.000},{TYP1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
BACKENB
Jaw width
[mm]
B
width
[mm]
B1
width
[mm]
H
Height
[mm]
H1
Height
[mm]
L
Length
[mm]
L1
Length
[mm]
WS
Material
ⁿ/ₐ
2708500
270850
SWA 39
35
60
35
55
35
60
100
Aluminium
2708550
270855
SWA 39
35
60
35
55
35
60
100
Stainless steel
2708600
270860
4 x M 4
35
-
35
35
35
-
100
Aluminium
2708650
270865
4 x M 4
35
-
35
35
35
-
100
Stainless steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表