您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
36 SRP FR NX - Institutional injection polyurethane wheels, swivel top plate bracket with brake
Tellurerota
Institutional
36 - INSTITUTIONAL INJECTION POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Institutional injection polyurethane wheels, polyamide 6 centre, inox
Powered by
CAD模型選擇
{tellurerota/institutional/serie36/36_nx/36_srp_fr_nx_asmtab.prj},{NB=368112NX},{COD=368112NX},{D=50},{F=24},{BR=3},{H=71},{AXB=60x60},{AAXBB=45x45},{EE=6},{E=22},{O=80},{LC=55},{DD=8},{L1=43},{L=20.0},{DFA=8},{INFO=Technical description},{TX='M10'},{PPATH=36_nx_asmtpl.prj},{W=0.24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
368112NX
368112NX
50
24
71
60x60
45x45
6
22
80
55
0.24
368103NX
368103NX
60
25
82
60x60
45x45
6
22
84
70
0.27
368104NX
368104NX
75
24
101
60x60
45x45
6
27
91
90
0.32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表