您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3RT20381KB443MA0 - Power contactor, AC switching
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Contactor (LV)
Power contactor, AC switching
Powered by
CAD模型選擇
{siemens_industry/27/37/10/03/3rt20381kb443ma0.prj},{NB=3RT20381KB443MA0},{MANUID=3RT20381KB443MA0},{AAB960=24},{AAQ522=59},{AAS575=5.700},{AAS574=80},{BAA303=1},{AAB456=37},{AAP547=3},{AAB476=80},{AAO663=4047621010120},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{PREVIEW=../../../_pool_/8a/22/product_picture_jpg_G_IC03_XX_08970J.png},{DESCSHORT=Coupling contactor, AC-3e, 80 A/37 kW/400 V, 3-pole, 24 V DC, 2 NO+2 NC, screw terminal}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB960
min. rated control voltage Us with DC
[V]
BAC378
Connection type
ⁿ/ₐ
BAD715
suitable for series installation
ⁿ/ₐ
AAQ522
rated operational power AC-1 at 400 V
[kW]
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAS574
Rated current [In] for the power loss specification
[A]
BAA303
Power loss, static, current-independent [Pls]
[W]
AAB456
Rated operating power with AC-3, 400 V
[kW]
AAP547
Number of making contacts and main contacts
ⁿ/ₐ
AAB476
Rated operating current Ie with AC-3, 400 V
[A]
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
3RT20381KB443MA0
Coupling contactor, AC-3e...
power contactor, AC-3e/AC...
804766171062
3RT2038-1KB44-3MA0
3RT20381KB443MA0
Siemens AG
COUPLING CONT.,AC3:37KW 2...
24
Screw connection
Yes
59
5.700
80
1
37
3
80
SIRIUS
SIRIUS
power contactor, AC-3e/AC...
4047621010120
1
1
1
1
85364900
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
700-HC General Purpose Miniature Relay - 700-HC
Rockwell Automation
21.06.2023
20 Series - Modular step relays
Finder
27.05.2022
5SL42208 - Miniature circuit breaker (MCB)
Siemens Industry
19.09.2023
3VA20405JQ460AA0 - Circuit breaker for power transformer, generator and sys...
Siemens Industry
19.09.2023
3RT14856AP36 - Power contactor, AC switching
Siemens Industry
19.09.2023
55 Series - Miniature General Purpose Relays
Finder
27.05.2022
RR Series - Fast relay modules
Finder
27.05.2022
VFD-Gateway
ABB
07.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表