您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3SE51120LH561AK8 - Position switch (Type 1)
Siemens Industry
Electric engineering, automation, process control engineering
Binary sensor technology, safety-related sensor technology
Position switch
Position switch (Type 1)
Powered by
CAD模型選擇
{siemens_industry/27/27/06/01/3se51120lh561ak8.prj},{NB=3SE51120LH561AK8},{MANUID=3SE51120LH561AK8},{BAD856=146},{BAD849=37.300},{AAB478=0.550},{AAB462=6},{AAB481=3},{AAP666=0},{AAP365=2},{AAC022=-25},{AAP546=1},{AAP377=0},{AAB906=85},{BAD823=40},{AAB466=6},{AAO663=4011209879614},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85365080},{PREVIEW=../../../_pool_/c6/66/product_picture_jpg_G_IC03_XX_03157J.png},{DESCSHORT=Position switch, metal encl. 40 mm, EN50041, device connection}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAD856
Length of sensor
[mm]
BAD849
Height of sensor
[mm]
BAD831
Design of electrical connection
ⁿ/ₐ
AAB423
Electronic output
ⁿ/ₐ
AAC214
Forced opening
ⁿ/ₐ
AAB478
Rated operating current Ie DC-13, 125 V
[A]
AAB462
rated operating current Ie with AC-15, 125 V
[A]
AAB481
Rated operating current Ie DC-13, 24 V
[A]
AAP666
Number of safety-related auxiliary contacts
ⁿ/ₐ
BAG975
Protection type IP
ⁿ/ₐ
AAP365
Number of breaking contacts
ⁿ/ₐ
AAC022
min. ambient temperature during operation
[°C]
AAP546
Number of making contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
AAB906
max. ambient temperature during operation
[°C]
BAD722
suitable for safety functions
ⁿ/ₐ
BAD823
Width of sensor
[mm]
BAG101
Status display present
ⁿ/ₐ
AAB466
rated operating current Ie with AC-15, 24 V
[A]
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
3SE51120LH561AK8
Position switch, metal en...
Position switch Metal enc...
195125307322
3SE5112-0LH56-1AK8
3SE51120LH561AK8
Siemens AG
SIRIUS POSITION SWITCH,
146
37.300
Screw connection
No
No
0.550
6
3
0
IP67
2
-25
1
0
85
No
40
No
6
SIRIUS
SIRIUS
Position switch Metal enc...
4011209879614
1
1
1
1
85365080
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表