您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
4.2.1 DIN - STERI-Bo© 60°/ HQ-Bo© 60° elbows for orbital welding, following DIN 11865-BL
KST
4. Elbows/Bends
4.2 STERI-Bo© 60°/ HQ-Bo© 60° elbows for orbital welding, following DIN 11865-BL
Powered by
CAD模型選擇
{kst/bogen/steri_bo_60_hq_bo_60_din11865_bl/din_steri_bo_60_hq.prj},{NB=STERI-Bo 60 DN025 DIN (1.4435) 708531 999279},{DN=DN025},{AB=29.0 x 1.5},{A=29},{B=26},{C=60.7},{C1=40.0},{R=50.0},{LINE=STERI-line},{OFB=K400 = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
C1
cylindrical lenght
[mm]
R
Radius
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
STERI-Bo 60© DN004 DIN (1...
DN004
6.0 x 1.0
6
4
33.3
25.0
22.0
**1
999279
STERI-Bo 60© DN006 DIN (1...
DN006
8.0 x 1.0
8
6
33.3
25.0
22.0
**2
999279
STERI-Bo 60© DN008 DIN (1...
DN008
10.0 x 1.0
10
8
35.4
25.0
25.0
**3
999279
STERI-Bo 60© DN010 DIN (1...
DN010
12.0 x 1.0
12
10
35.8
25.0
26.0
708523
999279
STERI-Bo 60© DN010 DIN (1...
DN010
13.0 x 1.5
13
10
35.8
25.0
26.0
708525
999279
STERI-Bo 60© DN015 DIN (1...
DN015
19.0 x 1.5
19
16
39.5
25.0
35.0
708527
999279
STERI-Bo 60© DN020 DIN (1...
DN020
23.0 x 1.5
23
20
41.6
25.0
40.0
708529
999279
STERI-Bo 60© DN025 DIN (1...
DN025
29.0 x 1.5
29
26
60.7
40.0
50.0
708531
999279
STERI-Bo 60© DN032 DIN (1...
DN032
35.0 x 1.5
35
32
62.8
40.0
55.0
708533
999279
STERI-Bo 60© DN040 DIN (1...
DN040
41.0 x 1.5
41
38
64.9
40.0
60.0
708535
999279
STERI-Bo 60© DN050 DIN (1...
DN050
53.0 x 1.5
53
50
69.0
40.0
70.0
708537
999279
STERI-Bo 60© DN065 DIN (1...
DN065
70.0 x 2.0
70
66
73.1
40.0
80.0
708539
999279
STERI-Bo 60© DN080 DIN (1...
DN080
85.0 x 2.0
85
81
92.3
55.0
90.0
708541
999279
STERI-Bo 60© DN100 DIN (1...
DN100
104.0 x 2.0
104
100
96.4
55.0
100.0
708543
999279
STERI-Bo 60© DN125 DIN (1...
DN125
129.0 x 2.0
129
125
160.2
82.5
187.0
**4
999279
STERI-Bo 60© DN150 DIN (1...
DN150
154.0 x 2.0
154
150
193.2
100.0
225.0
**5
999279
STERI-Bo 60© DN200 DIN (1...
DN200
204.0 x 2.0
204
200
224.3
100.0
300.0
**6
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4.1.1 DIN - STERI-Bo© 90°/ HQ-Bo© 90° DIN 11865-BL-90
KST
05.12.2023
4.4.1 DIN - STERI-Bo© 30°/ HQ-Bo© 30° elbows for orbital welding, following...
KST
05.12.2023
2.6.6 - Heavy duty clamp (double pin)
KST
05.12.2023
Model 63476 - Double pivot DIN clamp union - EPDM gasket - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
4.6.1 DIN - Elbows 90°/ 45° DIN 11852-BS-90/-45 / DIN 2605-1-3 short elbo...
KST
05.12.2023
2.6.6 - Heavy duty clamp (single pin)
KST
05.12.2023
Fitting - Flange clamp US DIN11864-3
Definox
03.06.2021
2.6.3.S.3 ASME BPE - Aseptic clamp with collar DIN 11864-3-A
KST
05.12.2023
2.6.2.S.3 ASME BPE - Aseptic clamp with groove DIN 11864-3-A
KST
05.12.2023
Fitting - Flange clamp DIN DIN11864-3
Definox
03.06.2021
ASTSO - Connection sleeve, symmetrical, oval ASTSO
MuA
14.02.2023
Fitting - Clamp counter flange US DIN11864-3
Definox
03.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表