您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ventaflex
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Ventaflex
Ventaflex Luftleitung - Bogen 45°
Ventaflex
Hygiene
Powered by
CAD模型選擇
{ventaflex/hygiene/bogen_45_asmtab.prj},{NB=455205004 Bogen 45_520(350)},{ARTNR=455205004},{BILD=bogen_45_asmtab.png},{LODLEVEL=350},{BR=500},{DI=520},{DA=620},{A=370},{G=9.00},{OF=1.63},{QS=0.00},{SBS=GFK Lichtgrau (RAL 7035)},{INFOTEXT=Spezifikationstext},{PDFINFO=PDF Info},{PPATH=assemblies/bogen_45_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Artikel-Nr.
ⁿ/ₐ
BR
Baureihe
ⁿ/ₐ
DI
Innendurchmesser
[mm]
DA
Außendurchmesser
[mm]
A
Achsmaß
[mm]
G
Masse
[kg]
OF
Oberfläche innen
[m^2]
QS
Querschnitt
[m^2]
SBS
Standardbeschichtung
ⁿ/ₐ
452003004 Bogen 45°_200
452003004
200
200
260
150
1.00
0.35
0.00
GFK Lichtgrau (RAL 7035)
452503004 Bogen 45°_250
452503004
250
250
310
150
1.50
0.48
0.00
GFK Lichtgrau (RAL 7035)
453003004 Bogen 45°_300
453003004
300
300
360
150
2.00
0.62
0.00
GFK Lichtgrau (RAL 7035)
454205004 Bogen 45°_420
454205004
400
420
510
392
7.00
1.32
0.00
GFK Lichtgrau (RAL 7035)
455205004 Bogen 45°_520
455205004
500
520
620
370
9.00
1.63
0.00
GFK Lichtgrau (RAL 7035)
456505004 Bogen 45°_650
456505004
630
650
750
343
11.00
2.04
0.00
GFK Lichtgrau (RAL 7035)
457305004 Bogen 45°_730
457305004
710
730
830
326
12.50
2.29
0.00
GFK Lichtgrau (RAL 7035)
458205004 Bogen 45°_820
458205004
800
820
910
310
13.50
2.57
0.00
GFK Lichtgrau (RAL 7035)
459205004 Bogen 45°_920
459205004
900
920
1020
287
16.00
2.89
0.00
GFK Lichtgrau (RAL 7035)
451093004 Bogen 45°_1090
451093004
1000
1090
1150
262
12.50
3.42
0.00
GFK Lichtgrau (RAL 7035)
461273004 Bogen 45°_1270
461273004
1250
1270
1330
225
20.00
3.98
0.00
GFK Lichtgrau (RAL 7035)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ventaflex air duct - T-piece 90°
Ventaflex
08.03.2024
Ventaflex air duct - curve 90°
Ventaflex
08.03.2024
Ventaflex air duct - Rundrohr
Ventaflex
08.03.2024
Ventaflex air duct - reduction symmetric
Ventaflex
08.03.2024
Ventaflex air duct - T-piece 45°
Ventaflex
08.03.2024
Ventaflex air duct - Y-piece
Ventaflex
08.03.2024
Ventaflex air duct - exhaust curve 90°
Ventaflex
08.03.2024
Ventaflex air duct - exhaust curve 135°
Ventaflex
08.03.2024
Ventaflex supplies - VentaSnap clamp system
Ventaflex
08.03.2024
Ventaflex supplies - compensator
Ventaflex
08.03.2024
Ventaflex supplies - Ventafix mounting clamps
Ventaflex
08.03.2024
Ventaflex supplies - end cover
Ventaflex
08.03.2024
Ventaflex supplies - inspection cover
Ventaflex
15.02.2024
Ventaflex supplies - roof duct/ wall duct
Ventaflex
08.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表