您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
47018
Molex
PCB Receptacles
1.27mm
Serial ATA
Powered by
CAD模型選擇
{molex/pcb_receptacles/1_27mm/serial_ata/47018.prj},{NB=470184001},{SHA256=KZWWGFSFGdZUuFQ2mrNXHC3AXkUB/d3yiCYOe7vOc54=},{INAME=00004__470184001},{PN=470184001},{DESC=1.27mm Pitch Serial ATA Host Receptacle, Mating Height 5.15mm, 0.76µm Gold (Au) Plating, Light Tin Solder Area, Surface Mount, Right-Angle, Top Mount Type, 22 Circuits, Lead-Free},{CIRCUITS=22},{CURRENT=1.5},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Surface Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
470184001
470184001
1.27mm Pitch Serial ATA H...
22
1.5
Gold
1
Right Angle
Surface Mount
470184002
470184002
1.27mm Pitch Serial ATA H...
22
1.5
Gold
1
Right Angle
Surface Mount
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表