您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5 2. Piercing punches ISO 8020 - Cutting element
Tecnorm
3 Cutting units
3 Cylindrical head
Powered by
CAD模型選擇
{tecnorm/03_schneidelement/03_zylindrischer_kopf/5_2_schneidstempel_iso_8020.prj},{NB=522.1000.100.4500.010 (0 4.5 4.5 0)},{INFO=Online PDF},{AF=522.},{VS=S},{F=0.00},{D2=10.0},{PWMIN=4.50},{D3=13.0},{T=5.0},{RA=0.25},{L=100},{L1=10},{MAT=HSS (1.3343)},{HRC1=64 ± 2},{HRC2=50 ± 5},{P=4.50},{W=4.50},{R=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
D2
Cutting-Ø h6
[mm]
D3
Head-Ø ±0.05
[mm]
T
Head height +0.2
[mm]
RA
Radius +0.4
[mm]
L
Total length +0.5
[mm]
MAT
Material
ⁿ/ₐ
HRC1
Hardness - shank
[HRC]
HRC2
Hardness - head
[HRC]
522.0300.071.1000.010 (0 ...
522.0300.071.1000.010
3.0
5.0
3.0
0.25
71
HSS (1.3343)
64 ± 2
50 ± 5
522.0300.080.1000.010 (0 ...
522.0300.080.1000.010
3.0
5.0
3.0
0.25
80
HSS (1.3343)
64 ± 2
50 ± 5
522.0300.090.1000.010 (0 ...
522.0300.090.1000.010
3.0
5.0
3.0
0.25
90
HSS (1.3343)
64 ± 2
50 ± 5
522.0300.100.1000.010 (0 ...
522.0300.100.1000.010
3.0
5.0
3.0
0.25
100
HSS (1.3343)
64 ± 2
50 ± 5
522.0400.071.1000.010 (0 ...
522.0400.071.1000.010
4.0
5.5
3.0
0.25
71
HSS (1.3343)
64 ± 2
50 ± 5
522.0400.080.1000.010 (0 ...
522.0400.080.1000.010
4.0
5.5
3.0
0.25
80
HSS (1.3343)
64 ± 2
50 ± 5
522.0400.090.1000.010 (0 ...
522.0400.090.1000.010
4.0
5.5
3.0
0.25
90
HSS (1.3343)
64 ± 2
50 ± 5
522.0400.100.1000.010 (0 ...
522.0400.100.1000.010
4.0
5.5
3.0
0.25
100
HSS (1.3343)
64 ± 2
50 ± 5
522.0500.071.2000.010 (0 ...
522.0500.071.2000.010
5.0
6.5
5.0
0.25
71
HSS (1.3343)
64 ± 2
50 ± 5
522.0500.080.2000.010 (0 ...
522.0500.080.2000.010
5.0
6.5
5.0
0.25
80
HSS (1.3343)
64 ± 2
50 ± 5
522.0500.090.2000.010 (0 ...
522.0500.090.2000.010
5.0
6.5
5.0
0.25
90
HSS (1.3343)
64 ± 2
50 ± 5
522.0500.100.2000.010 (0 ...
522.0500.100.2000.010
5.0
6.5
5.0
0.25
100
HSS (1.3343)
64 ± 2
50 ± 5
522.0600.071.2500.010 (0 ...
522.0600.071.2500.010
6.0
8.0
5.0
0.25
71
HSS (1.3343)
64 ± 2
50 ± 5
522.0600.080.2500.010 (0 ...
522.0600.080.2500.010
6.0
8.0
5.0
0.25
80
HSS (1.3343)
64 ± 2
50 ± 5
522.0600.090.2500.010 (0 ...
522.0600.090.2500.010
6.0
8.0
5.0
0.25
90
HSS (1.3343)
64 ± 2
50 ± 5
522.0600.100.2500.010 (0 ...
522.0600.100.2500.010
6.0
8.0
5.0
0.25
100
HSS (1.3343)
64 ± 2
50 ± 5
522.0600.120.2500.010 (0 ...
522.0600.120.2500.010
6.0
8.0
5.0
0.25
120
HSS (1.3343)
64 ± 2
50 ± 5
522.0600.130.2500.010 (0 ...
522.0600.130.2500.010
6.0
8.0
5.0
0.25
130
HSS (1.3343)
64 ± 2
50 ± 5
522.0800.071.3200.010 (0 ...
522.0800.071.3200.010
8.0
11.0
5.0
0.25
71
HSS (1.3343)
64 ± 2
50 ± 5
522.0800.080.3200.010 (0 ...
522.0800.080.3200.010
8.0
11.0
5.0
0.25
80
HSS (1.3343)
64 ± 2
50 ± 5
522.0800.090.3200.010 (0 ...
522.0800.090.3200.010
8.0
11.0
5.0
0.25
90
HSS (1.3343)
64 ± 2
50 ± 5
522.0800.100.3200.010 (0 ...
522.0800.100.3200.010
8.0
11.0
5.0
0.25
100
HSS (1.3343)
64 ± 2
50 ± 5
522.0800.120.3200.010 (0 ...
522.0800.120.3200.010
8.0
11.0
5.0
0.25
120
HSS (1.3343)
64 ± 2
50 ± 5
522.0800.130.3200.010 (0 ...
522.0800.130.3200.010
8.0
11.0
5.0
0.25
130
HSS (1.3343)
64 ± 2
50 ± 5
522.1000.071.4500.010 (0 ...
522.1000.071.4500.010
10.0
13.0
5.0
0.25
71
HSS (1.3343)
64 ± 2
50 ± 5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6_2. Cutting punch ISO 8020 - Cutting element
Tecnorm
08.02.2018
14_2. Fine Blanking punch - Cutting element
Tecnorm
05.10.2016
2211. - Punch, stepped, round, ISO 8020
FIBRO
21.07.2023
512. Cutting punch ISO 8020, form A - Cutting elements
Tecnorm
08.02.2018
Modèle 411305 - Cross recessed countersunk head chipboard screw - Stainless...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
220. - Punch DIN 9844, Shape A
FIBRO
21.07.2023
1412. Fine blanking punch, form D - Cutting elements
Tecnorm
05.10.2016
RTP 16 - Piercing punches with trombone neck head for extreme loads
Rigon
28.05.2024
NORI 500 ZXLR/ZXSR with handwheel - Globe valve with gland packing
KSB
11.04.2024
SE 712 ISO - Punches type K ISO 8020, cylindrical head
Märkische Stanz-Partner
31.08.2021
SE 716 KP - Punches type KP, shouldered shank
Märkische Stanz-Partner
02.06.2020
A8977. Cutting bushes without collar - Cutting elements
Tecnorm
05.10.2016
2291. - Punch with tapered head 30°,Shape C
FIBRO
21.07.2023
LFS12C - Circular fine cutting punches with cylindrical head - form C
Veith
28.04.2011
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表