您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
5-2287906-9
TE Connectivity
Connectors
Automotive Connectors Car Truck Bus & Off Road_new
Data Connectivity Systems
Data Connectivity Headers
Powered by
CAD模型選擇
{teconnectivity/connectors/automotive_connectors_car_truck_bus_and_off_road_new/data_connectivity_systems/data_connectivity_headers/5_2287906_9.prj},{NB=5-2287906-9},{PN=5-2287906-9},{NUMBEROFPOSITIONS=1},{IMPEDANCEOHM=50},{PACKAGINGQUANTITY=1600},{SHA256=k6qE52mkB3H2tWUry+kIYbCrNvjERSOXyEMfGRjBv9g=},{INAME=52d22879062d9},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-5-2287906-9.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
HYBRIDCONNECTOR
Hybrid Connector
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
BOARDSTANDOFF
Board Standoff
ⁿ/ₐ
KEYINGCODE
Keying Code
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
IMPEDANCEOHM
Impedance
[Ohm]
OPERATINGFREQUENCYRANGEMHZ
Operating Frequency Range
[MHz]
BODYMATERIAL
Body Material
ⁿ/ₐ
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
MATINGPINDIAMETER
Mating Pin Diameter
ⁿ/ₐ
CENTERCONTACT
Center Contact
ⁿ/ₐ
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
PCBMOUNTINGSTYLE
PCB Mounting Style
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
MOUNTINGANGLE
Mounting Angle
ⁿ/ₐ
PANELATTACHMENTSTYLE
Panel Attachment Style
ⁿ/ₐ
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
PRODUCTHEIGHT
Product Height
ⁿ/ₐ
PRODUCTLENGTH
Product Length
ⁿ/ₐ
PRODUCTWIDTH
Product Width
ⁿ/ₐ
OPERATINGTEMPERATUREMAXC
Operating Temperature Max
[C]
OPERATINGTEMPERATUREMAXF
Operating Temperature Max
[F]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
[C]
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
[F]
SHIELDED
Shielded
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
AGENCYSTANDARD
Agency & Standard
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
DIELECTRICMATERIAL
Dielectric Material
ⁿ/ₐ
PCBLEGPLATINGMATERIAL
PCB Leg Plating Material
ⁿ/ₐ
OUTERCONTACTPLATINGMATERIAL
Outer Contact Plating Material
ⁿ/ₐ
5-2287906-9
5-2287906-9
5-2287906-9
FAKRA, 1 POS, EDGE MOUNT,...
No
Wire-to-Board
No
Printed Circuit Board
Edge Mount
I
1
50
0 - 6000
PA GF
Gold (Au)
Gold (Au)
Pin
.51 mm [ .02 in ]
With
Solder Tail
With
Edge Mount
With
Horizontal 90
Front Mount
Beige
5 mm [ .197 in ]
24.5 mm [ .965 in ]
7.5 mm [ .295 in ]
65, 70, 75, 80, 85
149, 158, 167, 176, 185
-40 - 85, -40 - 85
-40 - 185, -40 - 185
Yes
Signal
SAEUSCAR-17
Reel
1600
PCT
Tin (Sn)
Tin (Sn)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表