您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
50.6xx Y/R - PERFECT metric reduced lead-free brass
Jacob
Brass lead-free
Powered by
CAD模型選擇
{jacob/bleifrei/perfect_metrisch_50_6_y_r.prj},{NB=50.625 Y/R},{ARTNR=50.625 Y/R},{L=7},{SW1=27},{SW2=27},{EK=30.0},{H=35.0},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{VER=4},{L1=8.500},{H1=13.400},{L2=16.500},{CH=0.200},{R=3.000},{L3=5.000},{R2=15.000},{L4=3.500},{NDM=25.000},{L5=24.500},{D=12.000},{X1=27.000},{X2=5.000},{X3=23.000},{EF007839=25},{EF003712=1.5},{EF000368=7},{EF000177=27},{EF005466=8},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{CTN=74199990},{ARTNRX=50.625 Y/R},{A=M25x1.5},{C=8 - 16},{INSTDM=6.7},{STGEW=48.8},{MATK=Messing bleifrei CuZn21Si3P, galv. vernickelt},{MATL=PA6},{MATD=CR / NBR},{MATO=NBR},{IP68=IP68 (5 bar / 30 min)},{IP69=IP69},{NORM1=CE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats
[mm]
SW2
Width Across Flats
[mm]
EK
Across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATL
Slat insert material
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
IP69
Protection grade
[EN 60529]
TEMPST
Temperature range
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
50.612 Y/R
50.612 Y/R
M12x1.5
2 - 5
5
14
14
15.5
25.0
3.5
13.5
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
50.616 Y/R
50.616 Y/R
M16x1.5
3 - 9
5
17
17
19.0
29.0
3.5
17.9
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
50.620 Y/R
50.620 Y/R
M20x1.5
5 - 13
6
22
22
24.0
33.0
3.5
35.4
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
50.625 Y/R
50.625 Y/R
M25x1.5
8 - 16
7
27
27
30.0
35.0
6.7
48.8
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
50
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
50.632 Y/R
50.632 Y/R
M32x1.5
12 - 20
8
34
34
38.0
42.0
12
74.3
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.640 Y/R
50.640 Y/R
M40x1.5
16 - 27
8
43
43
46.0
42.0
13.5
135.4
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.650 Y/R
50.650 Y/R
M50x1.5
21 - 35
9
55
55
60.0
50.0
16
259
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
50.663 Y/R
50.663 Y/R
M63x1.5
27 - 47
10
65
65
70.0
52.5
18
339.4
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
50.6xx Y - PERFECT metric Brass
Jacob
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表