您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
51PPCB - Injection moulded rubber wheels, polypropylen centre, plain bore
Tellurerota
Institutional
51 - INJECTION MOULDED RUBBER WHEELS, POLYPROPYLENE CENTER
Injection moulded rubber wheels, polypropylen centre
Powered by
CAD模型選擇
{tellurerota/institutional/serie51/51wheels/51pp_cb.prj},{NB=511103},{COD=511103},{D=125},{F=35},{DD=15},{L=44},{SL=50},{W=0.18},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
SL
Static load
[daN]
W
Weight
[kg]
511101
511101
80
26
10
34
30
0.09
511112
511112
100
30
8
35
35
0.11
511122
511122
100
30
12
35
35
0.11
511103
511103
125
35
15
44
50
0.18
511104
511104
150
35
15
44
90
0.23
511105
511105
175
45
20
59
100
0.33
511106
511106
200
50
20
59
120
0.72
511108
511108
250
50
20
59
120
0.89
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表