您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
52207
Molex
FFC/FPC Connectors
1.00mm
Easy-On
Powered by
CAD模型選擇
{molex/ffc_fpc_connectors/1_00mm/easy_on/52207.prj},{NB=522071660},{SHA256=F+qHHN4F2RALoGEpFWVJpZJskToaw8ApvmKWln2GsYQ=},{INAME=00031__522071660},{PN=522071660},{DESC=Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 16 Circuits, Gold Plating},{AT=Slider},{CIRCUITS=16},{CP=Top},{CURRENT=1.0},{ORIENTATION=Right Angle},{MATERIAL=Gold}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CP
Contact Position
ⁿ/ₐ
CURRENT
Maximum Current
[A]
ORIENTATION
Orientation
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
522070360
522070360
Easy-On FFC/FPC Connector...
Slider
3
Top
1.0
Right Angle
Gold
522070460
522070460
Easy-On FFC/FPC Connector...
Slider
4
Top
1.0
Right Angle
Gold
522070560
522070560
Easy-On FFC/FPC Connector...
Slider
5
Top
1.0
Right Angle
Gold
522070660
522070660
Easy-On FFC/FPC Connector...
Slider
6
Top
1.0
Right Angle
Gold
522070760
522070760
Easy-On FFC/FPC Connector...
Slider
7
Top
1.0
Right Angle
Gold
522070860
522070860
Easy-On FFC/FPC Connector...
Slider
8
Top
1.0
Right Angle
Gold
522070960
522070960
Easy-On FFC/FPC Connector...
Slider
9
Top
1.0
Right Angle
Gold
522071060
522071060
Easy-On FFC/FPC Connector...
Slider
10
Top
1.0
Right Angle
Gold
522071160
522071160
Easy-On FFC/FPC Connector...
Slider
11
Top
1.0
Right Angle
Gold
522071260
522071260
Easy-On FFC/FPC Connector...
Slider
12
Top
1.0
Right Angle
Gold
522071360
522071360
Easy-On FFC/FPC Connector...
Slider
13
Top
1.0
Right Angle
Gold
522071460
522071460
Easy-On FFC/FPC Connector...
Slider
14
Top
1.0
Right Angle
Gold
522071560
522071560
Easy-On FFC/FPC Connector...
Slider
15
Top
1.0
Right Angle
Gold
522071660
522071660
Easy-On FFC/FPC Connector...
Slider
16
Top
1.0
Right Angle
Gold
522071760
522071760
Easy-On FFC/FPC Connector...
Slider
17
Top
1.0
Right Angle
Gold
522071860
522071860
Easy-On FFC/FPC Connector...
Slider
18
Top
1.0
Right Angle
Gold
522071960
522071960
Easy-On FFC/FPC Connector...
Slider
19
Top
1.0
Right Angle
Gold
522072060
522072060
Easy-On FFC/FPC Connector...
Slider
20
Top
1.0
Right Angle
Gold
522072160
522072160
Easy-On FFC/FPC Connector...
Slider
21
Top
1.0
Right Angle
Gold
522072260
522072260
Easy-On FFC/FPC Connector...
Slider
22
Top
1.0
Right Angle
Gold
522072360
522072360
Easy-On FFC/FPC Connector...
Slider
23
Top
1.0
Right Angle
Gold
522072460
522072460
Easy-On FFC/FPC Connector...
Slider
24
Top
1.0
Right Angle
Gold
522072560
522072560
Easy-On FFC/FPC Connector...
Slider
25
Top
1.0
Right Angle
Gold
522072660
522072660
Easy-On FFC/FPC Connector...
Slider
26
Top
1.0
Right Angle
Gold
522072760
522072760
Easy-On FFC/FPC Connector...
Slider
27
Top
1.0
Right Angle
Gold
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表