您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
6118 - Mickel plated brass gland adapters IP 68
DKC
COSMEC
Metal Systems
Glands
Powered by
CAD模型選擇
{dkc_europe/cosmec/metal_systems/glands/6118_xxm.prj},{NB=6118-20M},{CODE=6118-20M},{F1=M20x1.5},{F1X=20},{F2=M20x1.5},{F2X=20},{MINMAX=8 - 12},{D=26},{PU=12},{CH1=24},{CH2=24},{L=35.3},{LF1=10},{LF2=10},{A=3},{B=2.8},{C=4.5},{E=15.0},{G=23.5},{H=M20x1.5},{HX=20},{I=16,0},{IX=16.0},{M=19,5},{MX=19.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Product code
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
MINMAX
Glands
[mm]
D
External diameter
[mm]
PU
Useful passage
[mm]
CH1
Wrench size
[mm]
CH2
Wrench size
[mm]
L
Tot. length
[mm]
LF1
Thread length
[mm]
LF2
Thread length
[mm]
6118-1216M
6118-1216M
M12x1.5
M16x1.5
5 - 9
22
9
20
20
35.0
10
10
6118-16M
6118-16M
M16x1.5
M16x1.5
5 - 9
22
9
20
20
35.0
10
10
6118-1620M
6118-1620M
M16x1.5
M20x1.5
8 - 12
26
12
24
24
35.3
10
10
6118-20M
6118-20M
M20x1.5
M20x1.5
8 - 12
26
12
24
24
35.3
10
10
6118-2025M
6118-2025M
M20x1.5
M25x1.5
11 - 16
32
16
30
30
37.5
10
10
6118-25M
6118-25M
M25x1.5
M25x1.5
11 - 16
32
16
30
30
37.5
10
10
6118-2532M
6118-2532M
M25x1.5
M32x1.5
15 - 21
39
21
36
36
39.5
10
10
6118-32M
6118-32M
M32x1.5
M32x1.5
15 - 21
39
21
36
36
39.5
10
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表