您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
658
Hallite
Rod Seals
658
Inch
Powered by
CAD模型選擇
{hallite/rod_seals/658/in/658i.prj},{NB=HALLITE 4747600},{CNSORDERNO=4747600},{DD1=1.250},{TOL1=-0.0010 / -0.0034},{D1=1.625},{TOL2=+0.003 / -0.003},{SL=0.375},{L1=0.413},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
TOL1
Tolerance f9
[Inch]
D1
Bore Diameter ØD1
[Inch]
TOL2
Tolerance Js11
[Inch]
SL
Groove Section SL
[Inch]
L1
Length L1
[Inch]
HALLITE 4472400
4472400
0.750
-0.0008 / -0.0028
0.937
+0.003 / -0.003
0.156
0.172
HALLITE 4527500
4527500
0.875
-0.0008 / -0.0028
1.125
+0.003 / -0.003
0.187
0.207
HALLITE 4569000
4569000
1.000
-0.0008 / -0.0028
1.250
+0.003 / -0.003
0.187
0.207
HALLITE 4569006
4569006
1.000
-0.0008 / -0.0028
1.250
+0.003 / -0.003
0.187
0.207
HALLITE 4549400
4549400
1.062
-0.0008 / -0.0028
1.302
+0.003 / -0.003
0.187
0.207
HALLITE 4466200
4466200
1.125
-0.0010 / -0.0034
1.367
+0.003 / -0.003
0.187
0.207
HALLITE 4359610
4359610
1.250
-0.0010 / -0.0034
1.490
+0.003 / -0.003
0.197
0.217
HALLITE 4747600
4747600
1.250
-0.0010 / -0.0034
1.625
+0.003 / -0.003
0.375
0.413
HALLITE 4392210
4392210
1.375
-0.0010 / -0.0034
1.615
+0.003 / -0.003
0.197
0.217
HALLITE 4747700
4747700
1.375
-0.0010 / -0.0034
1.750
+0.003 / -0.003
0.375
0.413
HALLITE 4386020
4386020
1.500
-0.0010 / -0.0034
1.875
+0.003 / -0.003
0.295
0.324
HALLITE 4480600
4480600
1.500
-0.0010 / -0.0034
1.740
+0.003 / -0.003
0.187
0.207
HALLITE 4747800
4747800
1.500
-0.0010 / -0.0034
1.875
+0.003 / -0.003
0.375
0.413
HALLITE 4456200
4456200
1.750
-0.0010 / -0.0034
2.118
+0.003 / -0.003
0.283
0.311
HALLITE 4576700
4576700
1.875
-0.0010 / -0.0034
2.246
+0.004 / -0.004
0.281
0.311
HALLITE 4466300
4466300
2.000
-0.0012 / -0.0041
2.370
+0.004 / -0.004
0.281
0.311
HALLITE 4576800
4576800
2.500
-0.0012 / -0.0041
2.871
+0.004 / -0.004
0.281
0.311
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表