您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
6E Series - Roll cooling jet nozzle
Lechler
Flat fan nozzles
Descaling nozzles
6E Series
Powered by
CAD模型選擇
{lechler/flachstrahlduesen/entzunderungsduesen/6e_series/6e_2.prj},{NB=LECHLER_6E520217},{IDNR=},{TYPE=6E5202},{A=30},{MN=17},{E=9.6-10.5},{V1=50.00},{V2=70.71},{V3=100.00},{V4=31.04},{V5=127.47},{V6=158.11},{V7=187.08},{V8=223.61},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
A
Angle
[°]
E
Narrowest free cross-section
ⁿ/ₐ
V1
Pressure 0.5
[bar]
V2
Pressure 1
[bar]
V3
Pressure 2
[bar]
V4
Pressure 40 psi
[bar]
V5
Pressure 3
[bar]
V6
Pressure 5
[bar]
V7
Pressure 7
[bar]
V8
Pressure 10
[bar]
LECHLER_6E472117
6E4721
20
2.1-2.5
3.15
4.45
6.30
1.95
7.72
9.96
11.79
14.09
LECHLER_6E476117
6E4761
20
2.3-2.8
4.00
5.66
8.00
2.48
9.80
12.65
14.97
17.89
LECHLER_6E480117
6E4801
20
2.6-3.2
5.00
7.07
10.00
3.10
12.25
15.81
18.71
22.36
LECHLER_6E484117
6E4841
20
3.0-3.6
6.25
8.84
12.50
3.88
15.31
19.67
23.39
27.95
LECHLER_6E488117
6E4881
20
3.4-4.0
8.00
11.31
16.00
4.96
19.60
25.30
29.93
35.78
LECHLER_6E492117
6E4921
20
4.1-4.4
10.00
14.14
20.00
6.20
24.49
31.62
37.42
44.72
LECHLER_6E494117
6E4941
20
4.6-5.0
11.20
15.84
22.40
6.94
27.44
35.42
41.91
50.09
LECHLER_6E496117
6E4961
20
4.2-5.3
12.50
17.68
25.00
7.75
30.62
39.53
46.77
55.90
LECHLER_6E498117
6E4981
20
4.2-5.1
14.00
19.80
28.00
8.68
34.29
44.27
52.39
62.61
LECHLER_6E500117
6E5001
20
4.8-5.6
15.75
22.27
31.50
9.76
38.57
49.80
58.92
70.43
LECHLER_6E501117
6E5011
20
4.9-5.8
16.75
23.69
33.50
10.40
41.03
52.97
62.67
74.91
LECHLER_6E504117
6E5041
20
5.5-6.6
20.00
28.28
40.00
12.41
48.99
63.25
74.53
89.44
LECHLER_6E506117
6E5061
20
5.8-6.7
22.50
31.84
45.00
13.96
55.15
71.20
84.24
100.69
LECHLER_6E508117
6E5081
20
6.6-7.4
25.00
35.36
50.00
15.50
61.24
79.06
93.54
111.80
LECHLER_6E512117
6E5121
20
7.4-8.3
31.50
44.55
63.00
19.56
77.16
99.61
117.86
140.87
LECHLER_6E516117
6E5161
20
8.3-8.4
40.00
56.57
80.00
24.80
97.99
126.50
149.68
178.90
LECHLER_6E518117
6E5181
20
8.9-10.3
28.50
63.64
90.00
27.90
110.23
142.30
168.37
201.24
LECHLER_6E520117
6E5201
20
9.6-10.5
50.00
70.71
100.00
31.04
127.47
158.11
187.08
223.61
LECHLER_6E472217
6E4722
30
2.1-2.5
3.15
4.45
6.30
1.95
7.72
9.96
11.79
14.09
LECHLER_6E476217
6E4762
30
2.3-2.8
4.00
5.66
8.00
2.48
9.80
12.65
14.97
17.89
LECHLER_6E480217
6E4802
30
2.6-3.2
5.00
7.07
10.00
3.10
12.25
15.81
18.71
22.36
LECHLER_6E484217
6E4842
30
3.0-3.6
6.25
8.84
12.50
3.88
15.31
19.67
23.39
27.95
LECHLER_6E488217
6E4882
30
3.4-4.0
8.00
11.31
16.00
4.96
19.60
25.30
29.93
35.78
LECHLER_6E492217
6E4922
30
4.1-4.4
10.00
14.14
20.00
6.20
24.49
31.62
37.42
44.72
LECHLER_6E494217
6E4942
30
4.6-5.0
11.20
15.84
22.40
6.94
27.44
35.42
41.91
50.09
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series 06E.400 - Hollow-core screw
Lechler
03.11.2023
Series 610 - Low - Flat fan nozzles
Lechler
03.11.2023
Series 664 / 665 - Low - Flat fan nozzles
Lechler
03.11.2023
Series 622 - Descaling Nozzles
Lechler
03.11.2023
Series 652 - High - Flat fan nozzles
Lechler
03.11.2023
Series 06F.410/06F.411 - Nipple
Lechler
03.11.2023
Series 6P4 - Descaling Nozzles
Lechler
03.11.2023
D26808-TP - UniJet Tip, fixed 15°
Spraying Systems
14.05.2024
FTA - Guide bushing - steel
PROPLASTICA
19.08.2021
FBB - Guide bushing - bronze rite
PROPLASTICA
19.08.2021
Series 066.900 Nut - Low - Flat fan nozzles
Lechler
03.11.2023
Series 066.910 Schweißnippel - Low - Flat fan nozzles
Lechler
03.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表