您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
7008-F - MJ-FJIS Straight
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/7008_f.prj},{NB=7008-F-08-08},{DN=08},{OD=0.50000000},{B1=3/4-16},{B2=08},{MAT=},{B1D=9.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1
B1 JIC37
ⁿ/ₐ
B1D
B1 Drill
[mm]
L
L Length
[mm]
C
C Hex
[mm]
7008-F-04-04
7008-F-04-04
1/4
7/16-20
4.4
34.5
19.0
7008-F-06-06
7008-F-06-06
3/8
9/16-18
7.5
35.1
22.2
7008-F-08-08
7008-F-08-08
1/2
3/4-16
9.5
43.5
27.0
7008-F-10-10
7008-F-10-10
5/8
7/8-14
12.3
44.7
32.0
7008-F-12-12
7008-F-12-12
3/4
1 1/16-12
15.5
44.0
36.0
7008-F-16-16
7008-F-16-16
1
1 5/16-12
19.7
54.1
41.3
7008-F-20-20
7008-F-20-20
1 1/4
1 5/8-12
27.4
55.4
50.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
9033 - FBSPP-FBSPP Straight Coupling
Brennan Industries
28.01.2021
7002 - MJ-MBSPP Straight
Brennan Industries
28.01.2021
6500-L-FG - MJ-FJS 90° Elbow Long
Brennan Industries
28.01.2021
RED EO - Tube end reducer
Parker
11.09.2023
RS-...WD - Reducing adaptors, profile sealing ring form E acc. ISO 1179-2
EXMAR
10.02.2022
7045 - FP-MM Metric Straight
Brennan Industries
28.01.2021
7003 - MJ-FBSPP Straight
Brennan Industries
28.01.2021
PTR34M Adapter - Thread reducer
Parker
31.05.2022
G4MX Triple-Lok - Female connector
Parker
31.05.2022
9644-C - FBSPP Cap
Brennan Industries
26.01.2021
GE-UNF/UN EO - Male Stud connector
Parker
31.05.2022
ISO straight fitting,male, IP 40 nickel plated brass - Multiflex SL/SLI fit...
Anamet Europe
04.04.2019
IEC-Ex ATEX fitting BXA-316 ISO, Epoxy barrierStainless steel AISI-316 - AT...
Anamet Europe
04.04.2019
GZR EO - Swivel reducer
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表