您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7506325 - Analog signal isolator, 2-channel
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
{turck/interface20technology/signal20conditioners/7506325.prj},{NB=7506325},{PREVIEW=../../../_pool_/8a/bc/7506325.png},{MASSZEICHNUNG=../../../_pool_/8a/bc/7506325.png},{BMENB=7506325},{DESCSHORT=Analog signal isolator, 2-channel},{DESCLONG=Analog signal isolator, 2-channel, Operating voltage 20…250 VAC / 20…125 VDC, Transmission of normalized analog signals, Input circuit: 2 × 0/2…10 V or 0/4…20 mA, Output circuit: 2 × 0/4 0…20 mA, Complete galvanic isolation, Input reverse-polarity protected, TR CU},{EAN=4047101116939},{MANUNAME=Turck},{MANUTYPEDESC=IM31-22-I},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7506325},{DEEPLINK_DEU=https://www.turck.de/de/product/7506325}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
7506325
7506325
Analog signal isolator, 2...
Analog signal isolator, 2...
4047101116939
Turck
IM31-22-I
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表