您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
769-315 - End and intermediate plate, 1.1 mm thick
WAGO
PG 18 - X-COM-SYSTEM
Series 769
Powered by
CAD模型選擇
{wago/pg18/serie769/0769-0315_0999-0962.prj},{NB=769-315_HI},{BESTNR=769-315},{AAU733=Abschluss- und Zwischenplatte, grau},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{HOEHE=24.10},{BAE496=1.10},{LAENGE=86.60},{BAA351=grau},{GEWICHT=2.091},{WERKSTOFF=Polyamid},{AAO663=4017332587198},{AAD931=85389099990},{URSPRUNG=DE},{ECLASS10=27-14-11-33},{ECLASS11=27-14-11-33},{RGB=0.56,0.57,0.57,0},{LINKDE=http://www.wago.com/de/p/769-315},{LINKEN=http://www.wago.com/global/p/769-315},{AAO677=WAGO},{AAO676=769-315},{AAW338=Abschluss- und Zwischenplatte},{AAU734=Abschluss- und Zwischenplatte, 1.1 mm dick},{AAB422=Ja},{AAM355=Ja},{BAD581=Ja},{BAC140=V0},{AAQ326=https://www.wago.com/769-315},{FILENAME=769-315}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
AAU733
Description
ⁿ/ₐ
HOEHE
Height
[mm]
BAE496
min. thickness
[mm]
LAENGE
Length
[mm]
BAA351
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
WERKSTOFF
Insulating material
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAD931
Customs Tariff no.
ⁿ/ₐ
URSPRUNG
Country of origin
ⁿ/ₐ
ECLASS10
eCl@ss 10.0.1
ⁿ/ₐ
ECLASS11
ecl@ss 11.0
ⁿ/ₐ
AAO677
Manufacturer name
ⁿ/ₐ
AAO676
Product article number of manufacturer
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAB422
Designed as intermediate plate
ⁿ/ₐ
AAM355
Type of end plate
ⁿ/ₐ
BAD581
Latchable present
ⁿ/ₐ
BAC140
Inflammability class of insulation material according to with UL94
ⁿ/ₐ
769-315
769-315
End and intermediate plat...
24.10
1.10
86.60
gray
2.091
Polyamide
4017332587198
85389099990
DE
27-14-11-33
27-14-11-33
WAGO
769-315
End and intermediate plat...
End and intermediate plat...
Yes
Yes
Yes
V0
769-316
769-316
End and intermediate plat...
24.10
1.10
86.60
orange
2.078
Polyamide
4017332602525
85389099990
DE
27-14-11-33
27-14-11-33
WAGO
769-316
End and intermediate plat...
End and intermediate plat...
Yes
Yes
Yes
V0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
769-428 - Locking lever
WAGO
21.12.2023
769-317 - End and intermediate plate, 1.1 mm thick
WAGO
15.05.2024
769-438 - Pin cover, with marker slot for miniature WSB
WAGO
13.02.2024
769-430 - Locking lever
WAGO
13.02.2024
769-503 - End module for 1-conductor female connector, CAGE CLAMP®, 4 mm², ...
WAGO
13.02.2024
769-505 - Center module for 2-conductor female connector, CAGE CLAMP®, 4 mm...
WAGO
13.02.2024
769-410 - Strain relief plate
WAGO
13.02.2024
769-435 - Coding pin, for coding of female plugs, for carrier terminal bloc...
WAGO
20.12.2023
769-506 - End module for 2-conductor female connector, CAGE CLAMP®, 4 mm², ...
WAGO
13.02.2024
769-319 - Seperator plate, 1.1 mm thick, oversized
WAGO
15.05.2024
769-402 - Jumper, insulated
WAGO
20.12.2023
769-121/000-016 - 2-conductor female connector, CAGE CLAMP®, 4 mm², Pin spa...
WAGO
13.02.2024
769-121 - 2-conductor female connector, CAGE CLAMP®, 4 mm², Pin spacing 5 m...
WAGO
13.12.2023
769-434 - Push-button, loose
WAGO
13.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表