您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
78SC - Injection polyurethane transpallet rollers, polyamide 6 centre, hub with ball bearing facilities
Tellurerota
Pallet truck rollers
78 - THERMOPLASTIC POLYURETHANE PALLET TRUCK ROLLERS WITH POLYAMIDE 6 CENTRE
Injection polyurethane transpallet rollers, polyamide 6 centre
Powered by
CAD模型選擇
{tellurerota/pallet_truck_rollers/serie78/78roller/78_sc.prj},{NB=784102},{IDNR=},{COD=784102},{D=82},{F=70},{DD=20},{L=70},{LL=47},{M=14},{SL=500},{RR=410},{LC=500},{W=0.32},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
784101
784101
82
60
60
47
14
450
390
450
0.27
784102
784102
82
70
70
47
14
500
410
500
0.32
784103
784103
82
80
80
47
14
600
500
600
0.38
784104
784104
82
90
90
47
14
700
525
700
0.43
784105
784105
82
100
100
47
14
750
530
750
0.49
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表